Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Ambient +11°C to 260°C Temperature Dry Block Calibrator

Miniature hot point™ Dry Block Calibrator

$3,033.88

Item# CL1000A

In stock

Lead Time (If not in stock): 9 weeks
Miniature hot point™ Dry Block Calibrator CL1000A CL1000A

There is a component issue on this part. Please see the DBCL-400 Series as a possible replacement.

  • Calibrates from Ambient plus 11°C to 260°C (Ambient plus 20°F to 500°F )
  • Rugged Miniature Handheld, Benchtop and Portable Design
  • Fast, Accurate, Stable Readings
  • Fast Heat-Up/ Cool-Down Time

CL1000A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Supply Voltage
Style
Communications Protocol
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy Value
Stability
Additional Features


Available Well Styles* Dimensions: mm(inch)
OMEGA’s new CL1000 Series Mini hot point™ dry block probe calibrator offers a fast, accurate, stable solution for calibrating temperature probes in both the laboratory and in the field by providing a lightweight, rugged miniature design. There are 4 different probe well styles available in either 115V or 230V versions. The CL1000 Series has been engineered into a custom fabricated metal enclosure together with a high performance 1/32 DIN controller, and has been designed to meet a high level of quality, reliability and safety. 230 Vac units carries the CE mark and have achieved performance results high above the required levels. The calibrator has a temperature calibration range of ambient plus 11°C to 260°C (ambient plus 20°F to 500°F). Each CL1000 comes complete with power cord, soft carrying case and operator’s manual and NIST traceable celibration certificate.

PLEASE NOTE: Items listed as "Stock" require 5 Business Days for NIST Certification and Order Processing. Due to a shortage of material the Soft Case will be back ordered and shipped at a later date.
loading all models
loading all reviews
Rated 4 out of 5 by from Satisfied customer Seems to be working great, shorter lead time then what told. Highly recommend!
Date published: 2020-07-28
  • y_2025, m_1, d_31, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CL1000A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

For the CL1000 Mini hot point Dry Block Probe calibrator, can these be supplied with more than one well style, say A and D? Can the wells be purchased separately from the dry block? If so please quote the calibrator with A type well and then price for D

Asked by: Glen
Hi Glen, Thank you for the inquiry. The wells are not interchangeable on the CL1000. They are integrated in to the assembly. Please consider the DBCL series which has interchangeable wells. https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/dryblock-calibrator/dbcl-400/p/DBCL-400-120 Best regards OMEGA
Answered by: AENorwalk
Date published: 2020-04-03
  • y_2025, m_2, d_1, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CL1000A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration