Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Pressure Data Logger

Submersible Pressure Data Logger for High Temperature

The OM-CP-PR140 is a pressure data logger for use in autoclave validation and mapping. It can withstand temperatures up to 140°C (284°F) and is completely submersible (IP68).

Submersible High Temperature and Pressure Data Logger

The OM-CP-PRTEMP140 is a pressure data logger for use in autoclave validation and mapping. Withstands temperatures up to 140°C (284°F) and is completely submersible (IP68).

Pressure, Humidity and Temperature Data Logger

The OM-CP-PRHTEMP101A a pressure, relative humidity and temperature data logger designed for museum, archive preservation, transportation, HVAC, and clean room applications.

Pressure Data Logger with LCD Display

The OM-CP-PR2000 series are battery powered Pressure Data Loggers and recorders with a Large LCD display. Non-volatile logging capacity of 262,143 readings.

Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family

Humidity, Temperature, Pressure and Tri-Axial Shock Data Logger Part of the NOMAD® Family

Searching for your items
en-US
en
Save Configuration