Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Submersible High Temperature and Pressure Data Logger

High Temperature and Pressure Data Logger

$1,717.84

Item# OM-CP-PRTEMP140-LVL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,717.84
5-9 $1,631.95
10-24 $1,597.59
25-49 $1,528.88
50-99 $1,494.52
100+ $1,460.16

In stock

Lead Time (If not in stock): 3 weeks
High Temperature and Pressure Data Logger OM-CP-PRTEMP140-LVL OM-CP-PRTEMP140-LVL
  • Operates up to 140°C (284°F)
  • Submersible (IP68)
  • User Replaceable Battery
  • Rugged Stainless Steel Body

OM-CP-PRTEMP140-LVL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-PRTEMP140 is a high temperature and pressure data logger all in one, created specifically for use in autoclave validation, mapping studies and pressurized processes. Featuring the familiar body style of the OM-CP-HITEMP140 Series of data loggers and made of rugged stainless steel, this dual purpose device is less than 64 mm (2.5') in length, allowing it to fit discretely inside small spaces.

The OM-CP-PRTEMP140 data logger downloads temperature and pressure data simultaneously and displays the combined results in a single graph, simplifying data collection and analysis and eliminating unnecessary steps for the user. This data logger is able to measure and record temperatures from -20 to 140°C (-4 to 284°F), and pressure from 0 bar to 5 bar, accommodating a wide range of applications even in the harshest conditions. The memory capacity on the OM-CP-PRTEMP140 stores up to 32,700 time and date stamped readings and will retain data even if the battery becomes discharged.

The OM-CP-PRTEMP140 utilizes the latest software, making the entire process from starting the device to analyzing data, efficient and easy for the user. Downloaded data can be viewed in various formats including graphic and tabular and can also be exported to Excel® for further analysis and calculations.

SPECIFICATIONS
Pressure
Sensor: Strain gauge
Range: 0 to 5 bar
Resolution: 0.0001 bar
Calibrated Accuracy: ±0.03 bar (20 to 140°C)
Temperature
Sensor: Resistance temperature detector (RTD)
Range: -20 to 140°C (-4 to 284°F)
Resolution: 0.01°C
Calibrated Accuracy: ±0.1°C (20 to 140°C)
General
Start Modes:
     Immediate start
     Delay start up to 18 months in advance
Stop Modes: Manual or timed (specific date and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 32,767 readings
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password
Reading Rate: 1 reading every second up to 1 reading every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Memory Wrap: Yes
Data Format: °C, °F, °R, K, bar, mbar, PSI, inHg, mmHg, atm, Torr, Pa, kPa, MPa
Battery Life: 2 years typical (1 minute reading rate)
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Time Accuracy: ±1 min/month @ 25°C
Extended Operation: ±20 mins/month at 140°C
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows® XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -20 to 140°C (-4 to 284°F), 0 to 100% RH, 0.002 to 100 PSIA
Dimensions:
    OM-CP-PRTEMP140-LVL (Flush Top): 50.2 L x 24.6 mm dia (1.98 x 0.97')
    OM-CP-PRTEMP140-NPT (NPT Top): 58.2 L x 24.6 mm dia (2.3 x 0.97')
Weight:
    OM-CP-PRTEMP140-LVL (Flush Top): 90 g (3.2 oz)
    OM-CP-PRTEMP140-NPT (NPT Top): 100 g (3.5 oz)
Material: 316 stainless steel
IP Rating: IP68
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

how is installation?, has a magnet for installation or required additional accessories.

Asked by: Cristian123
Thank you for your question. We will require more information to help on this question, please email the DAS team at DAS@OMEGA.COM.
Answered by: Application Engineer PV
Date published: 2022-09-01

Hi, how does one get to the USB connection in order to extract the data from the logger?

Asked by: Person1
Thank you for your question. You need to purchase OM-CP-IFC400 (docking station and software) that connects to PC via USB to configure the logger. https://www.omega.com/en-us/data-acquisition/data-loggers/p/OM-CP-IFC400
Answered by: Application Engineer PV
Date published: 2021-05-17
  • y_2024, m_11, d_25, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-PRTEMP140-LVL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$2,270.47
0 In Stock
Replacement 3.6V lithium battery
$93.83
0 In Stock
Accessories
1/8 NPT to female luer lock adaptor
$76.85
0 In Stock
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
$835.13
0 In Stock
en-US
en
Save Configuration