Added to Your Shopping Cart
The LCM412-IS metric series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 25 kgf to 7,500 kgf.
Added to Your Shopping Cart
The LC703 series are extremely compact to fit in the smallest of spaces. They have ±0.15% or better linearity and a 2 mv/V output in capacities from 10 lbf to 1,000 lbf.
Added to Your Shopping Cart
The LC402 series are ideal for industrial weighing applications. They have ±0.1% linearity and a 3mv/V output in capacities from 100 lbf to 750,000 lbf.
Added to Your Shopping Cart
The LCEB series of compression load cells are suitable for force testing, thrust measurements, check weighing, and scale applications. Available in capacities from 5 to 250 lbf.
Added to Your Shopping Cart
The LC401 series are ideal for industrial weighing applications. They have ±0.13% or better linearity and 3mv/V output in capacities from 50 lbf to 400,000 lbf.
Added to Your Shopping Cart
The LCEC series of compression load cells are suitable for harsh weighing applications where corrosion resistance is required. Available in capacities from 100 to 1,000 lbf.
Added to Your Shopping Cart
The LCHD-IS series are ideal for wet or washdown applications. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 5 lbf to 500,000 lbf.
Added to Your Shopping Cart
The LCHD-IS series are FM rated intrinsically safe. They have ±0.1% linearity and a 4 to 20 mA output in capacities from 10 lbf to 400,000 lbf.
Added to Your Shopping Cart
The LCHD series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 10 lbf to 400,000 lbf.
Added to Your Shopping Cart
The LCMHD metric series are even lower profile than our LC402 series. They have ±0.2% or better linearity and a 2 or 3 mv/V output in capacities from 2.5 kgf to 7,500 kgf.