Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Intrinsically Safe, Ultra Low Profile Load Cells

10,000 lbf, ±0.1%, Linearity, 4 to 20 mA Output, Cable

$2,021.73

Item# LCHD-10K0C2IS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $2,021.73
10-24 $1,920.64
25-49 $1,819.56
50-99 $1,718.47
100+ $1,617.38

In stock

Lead Time (If not in stock): 23 weeks
10,000 lbf, ±0.1%, Linearity, 4 to 20 mA Output, Cable LCHD-10K0C2IS LCHD-10K0C2IS
  • FM Intrinsically Safe Rating Standard
  • 4 to 20 mA Output
  • 5-Point NIST Traceable Calibration Included
  • 0.25% Interchangeability

LCHD-10K0C2IS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Electrical Output (Nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Cable Length
Feature
Measurement Units
Force Direction
Linearity


  • Input Resistance 350 ±10 Ω
  • Load Cell Material 17-4 PH SS element
  • Maximum Ambient Temperature 121 {C} (250 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Output Resistance 350 ±10 Ω
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Output Voltage ≤25 lb/10 kgf: 2 mV/V ±0.25%
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero: 0.0036% FSO/°C
  • Zero Balance ±1% of FSO
  • Style Tension/Compression
The LCHD-IS Series intrinsically safe load cells are FM rated Intrinsically safe for use in Hazardous locations. They are available with 5 different electrical terminations: Three connector options and 2 cable options, one of which is a submersible waterproof cable. Standard models have an amplified 4 to 20 mA output for unidirectional applications and a 4-12-20 mA output for bidirectional applications.

FM ApprovalsRecognized and respected across the globe, FM Approvals certification assures customers a product or service that has been objectively tested and conforms to the highest national and international standards. Please refer to FM Approvals for downloadable copies of FM Approvals Certificate of Compliance and Installation Control Drawings.

The LCHD-IS is also available in metric configurations, with ranges from 5000 kgf 0 to 10,000 kgf and metric threads. Please see LCMHD-IS LCMHD-IS for complete details, or contact our Pressure department for more information.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 48ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Tension Plate LCHD 2K-5K
$145.31
4 In Stock
Low Profile "Pancake Style" Load Cell
$115.58
1 In Stock
Low Profile "Pancake Style" Load Cell
$313.20
2 In Stock
Low Profile "Pancake Style" Load Cell
$290.51
0 In Stock

Related Categories

en-US
en
Save Configuration