Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Fast Response Pressure Transducer

General Purpose, Stainless Steel Pressure Transducers

The PX309 series is versatile, with a selection of outputs and connections to fit most applications. All items feature high stability, low drift, and ±0.25 or ±0.5% accuracy.

Configurable, High Accuracy Pressure Transducers

The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.

Highly Configurable, High Accuracy, Custom Pressure Transducers

MM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination.

High Accuracy, Sanitary Pressure Transducers

The PX409S series are available with 1½" or 2" sanitary fittings for clean-in-place applications in food processing, beverage or bio/ pharmaceutical applications.

High Accuracy oil filled Wet/Dry and Wet/Wet Differential Pressure Transducers

High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers

Heavy Duty Pressure Transducers with Sealed SS Construction

The PX51 series are heavy duty, all stainless steel pressure transducers for harsh environments and pressure ranges up to 30,000 psi.

Barometric Pressure Transducers with Terminal Strip

The PC2780 is a high ±0.25 accuracy that makes it ideal for environmental, weather, laboratory, and test station monitoring and data logging.

High Accuracy Pressure Transducers with Long Term Stability

The PX5500 series are stable to 0.1% of FSO over an 18-month period and have 10-year MTBF rate to withstand rigorous testing and demanding applications.

High Accuracy, Barometric Pressure Transducers

The PX2760 is an electric barometer with a rugged capacitive design, fast response time, and 3 field selectable ranges in one unit.

Searching for your items
en-US
en
Save Configuration