Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Barometric Pressure Transducers

0 to 20 psi, Absolute Pressure

$697.61

Item# PX2760-20A5V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $697.61
10-24 $683.66
25-49 $669.71
50-99 $641.80
100+ $634.83

In stock

Lead Time (If not in stock): 5 weeks
0 to 20 psi, Absolute Pressure PX2760-20A5V PX2760-20A5V
  • Economical Electric Barometer
  • Rugged Capacitive Design
  • Excellent Long Term Stability
  • Fast Response Time

PX2760-20A5V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Pressure Range
Pressure Type
Accuracy Class
Accuracy Value(compensated range)
Output Signal
Electrical Output
Pressure Port Size
Pressure Port Type
Connection/ Termination
Operating Temperature Range


  • Excitation 12 Vdc (9 to 14.5 Vdc max)
  • Accuracy Value 0.1 to 5.1 Vdc
  • Maximum Compensation Temperature 0°C (32°F)
  • Minimum Compensation Temperature 0°C (32°F)
  • Vibration 2 g from 5 to 500 Hz
  • Shock 50 g operating
  • Wetted Materials Stainless steel
The PX276 is a rugged duct pressure transmitter that offers up to 3 field-selectable ranges in one unit. The PX276 incorporates a NEMA 4 (IP65) enclosure and a static pressure probe in one unit for ease of installation and accurate static duct pressure readings.

SPECIFICATIONS
Excitation: 12 to 40 Vdc
Output: 4 to 20 mA (2 wire)
Accuracy: ±1.0% FS
Operating Temperature: -18 to 80°C (0 to 175°F)
Compensated Temperature: -4 to 65°C (25 to 150°F)
Thermal Effects: 0.02%URL/°C (±0.0125% URL/°F)
Proof Pressure: 10 psi
Media Compatibility: Clean, dry air or inert gas
Termination: Screw terminal block
Enclosure: Enamel-coated, 18 GA steel enclosure with 6061T aluminum probe; NEMA 4 (IP65) rating
Weight: 454 g (1.0 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is there an option to have it with digital screen to read out the readings?

Asked by: HossXP
We offer digital displays sold separately that will both power this sensor and display pressure in whatever units of measure you require. A moderately priced display would be our DP8PT. You can locate specifications for this display on our website.
Answered by: JK Applications Engineer
Date published: 2024-07-15
  • y_2024, m_10, d_16, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PX2760-20A5V, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT

Related Categories

en-US
en
Save Configuration