Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Differential Pressure Transducer

High Accuracy oil filled Wet/Dry and Wet/Wet Differential Pressure Transducers

High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers

Highly Configurable, High Accuracy, Custom Pressure Transducers

MM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination.

Wet/Wet Differential Board Mounted Pressure Sensors

The PX26 series are board mountable sensors that allow water and many other liquids to be applied to both sides in pressures in an easily mountable 4-pin package.

High Accuracy, Wet/Wet Differential Pressure Transmitters

The PX2300 series are ideal for measuring pressure drop across filters and/or in corrosive media, with a weatherproof, NEMA 4 enclosure and high ±0.25% accuracy.

Rangeable, Differential Pressure Transmitters with Display

The PX3005-DIFF differential series are rangeable, with a backlit LCD display, ideal for monitoring pressures in process automation, hydraulic, and tank level applications.

General Purpose Industrial Differential Pressure Switch

The PSW-150 series are differential 15 A DPDT switches with a fixed deadband and UL listing for general purpose applications.

Differential Pressure Transmitters with 6 Field Selectable Ranges

The PX274 series have a rugged, seamless, NEMA 4 enclosure and 6 field selectable ranges with a 4-20 mA output. Available in ranges from 0-0.1 to 0-30 in H2O.

Bidirectional, Differential Pressure Transmitters

The PX654 series are well suited for use in clean rooms, HVAC systems, and laboratory fume hoods. They have a 4-20 mA or 1-5 V output in ranges from ± 0.05 to +± 100 inH2O.

Differential, High Accuracy, Digital Pressure Gauge with Output

The DPG409-DIFF series have a current or voltage output signal with a wireless option and are user-configurable. They have ±0.08% accuracy in many pressure types.

Searching for your items
en-US
en
Save Configuration