Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

0 10v Pressure Transducer

General Purpose Pressure Transducers with Adjustable Zero & Span

This series has excellent long term stability with adjustable zero and span available in several output and connection options.

Configurable, High Accuracy Pressure Transducers

The PX409 series, with a high ±0.08% accuracy, are configurable with several standard pressure, output, and connection options. Our configurator offers additional custom options.

Highly Configurable, High Accuracy, Custom Pressure Transducers

MM Series custom transducers allow for over 1-million possible combinations of parameters such as pressure type, range, unit, material, output, accuracy, fitting, temperature compensation range, and electrical termination.

High Temperature, High Pressure Transducers

The PX91 series withstand temperatures up to 218°C(425°F) and are available in pressure ranges up to 200,000 psi. Designed for use in high temperature test chambers.

High Accuracy, Hermetically Sealed Pressure Transducers

The PX01 series have a high ±0.09% accuracy and rugged, hermetically sealed housing that makes them suitable for harsh industrial and hydraulic environments.

Heavy Duty Pressure Transducers with Sealed SS Construction

The PX51 series are heavy duty, all stainless steel pressure transducers for harsh environments and pressure ranges up to 30,000 psi.

OEM Style, Compact Pressure Transmitters

The PX119 series are compact, rugged, and cost effective with a 4-20 mA output to integrate with a variety of industrial and OEM applications.

Miniature, Flush Diaphragm Pressure Transducers

The PX61 series of miniature transducers are compact with standard 1/2" or 1/4" pressure port, so they are versatile and can fit most places.

High Accuracy, Sanitary Pressure Transducers

The PX409S series are available with 1½" or 2" sanitary fittings for clean-in-place applications in food processing, beverage or bio/ pharmaceutical applications.

High Accuracy oil filled Wet/Dry and Wet/Wet Differential Pressure Transducers

High Accuracy oil filled Wet/Dray and Wet/Wet Differential Pressure Transducers

Searching for your items
en-US
en
Save Configuration