1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
PX01D1-10KGV
High Accuracy Amplified Voltage Output Pressure Transducer
Choose a Variant
Electrical Connection
Electrical Output
Pressure Type
Pressure, Max
10000 psi
5 psi
15 psi
20 psi
25 psi
50 psi
100 psi
150 psi
1500 psi
1000 psi
200 psi
300 psi
3500 psi
500 psi
5000 psi
7500 psi
2 psi
10 psi
75 psi
250 psi
2000 psi
3000 psi
750 psi
2500 psi
700 psi
6000 psi
15000 psi
20000 psi
30000 psi
40 bar
10 bar
16 bar
25 bar
100 bar
160 mBar
250 bar
400 bar
2.5 bar
Process Connection Type
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $1,545.11 |
10-24 | $1,467.85 |
25-49 | $1,436.95 |
50-99 | $1,375.15 |
100+ | $1,344.25 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Accuracy | ± 0.09 % |
Accuracy Class | < 0.1% |
Additional Features 1 | None |
Burst Pressure | 3x Full Scale |
Burst Pressure Note | 300% of rated pressure |
Compensated Temperature, Max | 71 °C |
Compensated Temperature, Min | 16 °C |
Electrical Connection | MIL-26482-I 10-6P |
Electrical Connection Note | PTIH-10-6P connector (or equal) Mating connector (sold separately), order PT06F10-6S |
Electrical Output | 2.75 mV/V |
Hysteresis | 0.05% FSO |
Input Resistance | 350 ± 10 Ω |
Linearity Error | 0.001 |
Linearity Note | 0.10% FSO <500psi |
Materials, Wetted | 17-4 Stainless Steel |
Mating Connector | MIL-26482-I 10-6S |
Operating Temperature, Max | 163 °C |
Operating Temperature, Min | -73 °C |
Output Resistance | 350 ± 10 Ω |
Output Signal | Millivolt |
Pressure Type | Gauge |
Pressure, Max | 10000 psi |
Pressure, Min | 0 bar |
Process Connection Size | 1/4 in |
Process Connection Type | NPT Female |
Proof Pressure | 150% Full Scale |
Proof Pressure Note | 150% of rated pressure |
Repeatability Error | ± 0.05% FSO |
Sensing Element | 4-active-arm Strain Gauge Bridge |
Sensing Element Note | 4-active-arm bridge, using thick-film strain gages in a hermetically sealed chamber |
Shunt Calibration Value | Value Specified on calibration sheet |
Thermal Effect on Span error, Max | ± 0.0015% FSO/°F |
Thermal Effect on Zero error, Max | ± 0.0015% FSO/°F, ± 0.0015% FSO/°F |
Weight | 255 g |
Zero/Balance Error | 1.0% FS |
electrical-connection | MIL-26482-I 10-6P |
pressure-max | 10000 psi |
pressure-type | Gauge |
process-connection-type | NPT Female |
See All Specs |
Show Ratings & Reviews