Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $76.50 |
10-24 | $72.68 |
25-49 | $71.14 |
50-99 | $68.08 |
100+ | $66.56 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
The Series VFA Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. The fabrication of the Visi-Float® flowmeters is backed by over 60 years of experience in acrylic instrument machining. This Series consists of 2" (51 mm) scales with optional precision metering valves.