Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Variable Area Flow Meter For Liquids

Variable Area Flow Meter for Liquid Flow

$528.62

Item# FL-10G-V

In stock

Lead Time (If not in stock): 5 weeks
Variable Area Flow Meter for Liquid Flow FL-10G-V FL-10G-V
  • Chemically Inert Wetted Components
  • Removable Protective Shield
  • Individually Leak Tested
  • Direct Read Scale

FL-10G-V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Liquid Flow Range
Process Connection Size
Valve Included
Category
Media Type
Accuracy
Process Connection Type
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale


Made entirely of PTFE, PFA, and PCTFE, the Model FL-10 liquid flow meter is excellent for high-purity flow measurement applications or use with corrosive liquids. These flowmeters are available with a standard valve to monitor and control flow or without a valve to just monitor flow. Flow meters are individually tested on a Mass Spectrometer Leak Detector and certified to a leak integrity rating of 1 x 10-7 sccs Helium or better.

SPECIFICATIONS

Scales: 0 to 10 markings
Accuracy: ±5% of full scale
Maximum Temperature: 121°C (250°F)
Maximum Pressure: 100 psig (6.7 bars)
Leak Integrity: Individually, leak tested and certified to a rating of 1 x 10-7 sccs of Helium
Materials of Construction
Tube Shields: Polycarbonate
Flow Tubes: PTFE PFA
Floats: PTFE
Wetted Parts: PTFE end fittings. PCTFE guide rods
Dimensions
Low Flow: 144 L x 32 mm O.D. (5-11/16 x 1-1/4')
High Flow: 267 L x 51 mm O.D. (10-1/2 x 2')
loading all models
loading all reviews
Rated 4 out of 5 by from Flowmeters Omega makes great products. These flowmeters are amazing.
Date published: 2021-03-05
  • y_2024, m_12, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_FL-10G-V, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration