Your feedback matters, take a quick surveyWebsite feedback
Dwyer Instruments is now a DwyerOmega brand. We're working together to bring you the best products in a single shopping experience.
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Dwyer Instruments is now a DwyerOmega product brand.
The Series mm Mini-Master Flowmeters consist of two series of flowmeters suitable for both gas and liquid applications with advanced features at a low cost. The Series MMA is a 2" (51 mm) scale flowmeter that is user configurable with or without non-removable top or bottom front mounted metering valves. It is constructed form transparent nylon materials providing high chemical resistance and is easily disassembled via the provided key for cleaning or reconfiguration. The Series MMF is a 1-1/2" (38 mm) scale compact flowmeter ideal for measuring small volume air it features bezel type mounting that can be quickly installed from the front of the instrument panel.