Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

NEMA 3R/4 2-Door Wall-Mounted Electrical Enclosures & Cabinets

NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide

$1,820.90

Item# SCE-364212WFLP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,820.90
5-9 $1,729.86
10-24 $1,693.44
25-49 $1,620.60
50-99 $1,584.18
100+ $1,547.77

In stock

Lead Time (If not in stock): 2 weeks
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide SCE-364212WFLP SCE-364212WFLP
  • 0.075' Carbon Steel or 304 Stainless Steel
  • Seams Continuously Welded and Ground Smooth, No Holes or Knockouts
  • Flange Trough Collar Around All Sides of Door Opening
  • Black Zinc Die Cast Keylocking/ Padlocking Handle

SCE-364212WFLP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Size
Enclosure Material
Works With
Features
Closure Type
Enclosure Color


  • 0.075" Carbon Steel
  • Seams Continuously Welded and Ground Smooth
  • Flange Trough Collar Around All Sides Of Door Opening
  • Oil-Resistant Gasket
  • Collar Studs Provided for Mounting Optional Panels
  • Disconnect Cutout Provided On Flange
  • Concealed Hinge
  • Doors Are Interchangeable and Easily Removed By Pulling Hinge Pins
  • 3-Point Latching Mechanism
  • Latches Are Opened Or Closed With A Screwdriver (Optional Tamper-Resistant Inserts Are Available)
  • Mounting Holes on Back of Enclosure
  • Mounting Hardware, Sealing Washer and Hole Plug Included
  • Ground Stud On Door and Body
  • Black Zinc Die Cast Coinproof/ Padlocking Handle
  • Disconnect Switch (or Circuit Breaker) and Operating Mechanism Are Not Furnished with This Enclosure
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Drip Shields are required to meet NEMA 3R rating
Drip shield for 48' wide enclosure
$153.53
0 In Stock
Drip shield for 42' wide enclosure
$139.78
0 In Stock
Drip shield for 60' wide enclosure
$185.35
0 In Stock
NEMA 3R - 4 Electrical Cabinets with overlapping doors - a drip Shield is required to meet NEMA 3R rating - sub-panels sold separately
All models must ship by truck
Sub-panel for 24x42 enclosure
$244.05
0 In Stock
Sub-panel for 24x48 enclosure
$252.72
0 In Stock
Sub-panel for 30x42 enclosure
$308.74
0 In Stock
Sub-panel for 30x60 enclosure
$417.43
0 In Stock
Sub-panel for 36x42 enclosure
$352.96
2 In Stock
Sub-panel for 36x48 enclosure
$372.22
0 In Stock
Sub-panel for 36x60 enclosure
$534.33
1 In Stock
Sub-panel for 30x48 enclosure
$345.85
0 In Stock
Sub-panel for 42x42 enclosure
$413.13
0 In Stock
Sub-panel for 42x48 enclosure
$446.87
0 In Stock
Sub-panel for 42x60 enclosure
$507.32
0 In Stock
Sub-panel for 48x48 enclosure
$567.23
0 In Stock

Related Categories

en-US
en
Save Configuration