1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SCE-48P42
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide
Choose a Variant
Enclosure Material
Form factor
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $465.86 |
5-9 | $442.57 |
10-24 | $433.25 |
25-49 | $414.62 |
50-99 | $405.30 |
100+ | $395.98 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | NEMA 3R - 4 Electrical Cabinets with overlapping doors |
Closure Type | Padlocking or Keylocking Handle |
Enclosure Color | Gray |
Enclosure Material | Carbon Steel |
Enclosure Ratings | CSA Type 13, CSA Type 3R, NEMA Type 12, NEMA Type 13, NEMA Type 3R, UL Type 13, UL Type 3R |
Finishing | ANSI-61 Gray Finish |
Form factor | NEMA 3R - 4 Electrical Cabinets with overlapping doors |
Height | 45 in |
Length | 0 in |
Width | 39 in |
Works With | Sub-Panel for 42 x 48 Enclosure |
PDFs & Manuals
Accessories
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$254.42
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$321.86
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$367.96
2 In Stock
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide
$430.69
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$263.46
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$360.55
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$388.04
0 In Stock
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide
$465.86
0 In Stock
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide
$591.34
0 In Stock
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide
$528.88
0 In Stock
NEMA Type 3R & 4 Two-Door Wall-Mounted Electrical Enclosures and Cabinets, sizes from 24-48 tall x 42-60 wide
$435.17
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$557.04
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$145.72
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$160.06
0 In Stock
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
$193.23
0 In Stock