1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
SCE-60P36
NEMA Type 4 Single Door Outdoor Electrical Enclosures and Cabinets. Sizes from 12x12 to 72x36
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $557.04 |
5-9 | $529.19 |
10-24 | $518.05 |
25-49 | $495.77 |
50-99 | $484.62 |
100+ | $473.48 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Product Specs
<< See all Product ModelsBrand |
![]() |
Additional Features 1 | Standard |
Closure Type | Single Door Latches |
Cover | Standard |
Enclosure Color | Gray |
Enclosure Material | Carbon Steel |
Enclosure Ratings | CSA Type 12, CSA Type 4, IP66, NEMA Type 12, NEMA Type 13, NEMA Type 4, UL Type 12, UL Type 4 |
Finishing | ANSI-61 Gray Finish |
Height | 57 in |
Length | 0 in |
Width | 33 in |
Works With | None |
PDFs & Manuals
Accessories
Three Point Latch Kits for Environline Enclosures 42 in and taller, handle sold separately.
$166.27
0 In Stock
Keylocking Handle for use with Environline Enclosures 42 in and Higher, can be used with 3 point latch kits
$165.41
2 In Stock
Padlocking Handle for use with Environline Enclosures 42 in and Higher, can be used with 3 point latch kits.
$175.99
0 In Stock