Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Machinery On/Off Data Logging System

$266.28

Item# OM-CP-MOTOR101A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $266.28
5-9 $252.97
10-24 $247.64
25-49 $236.99
50-99 $231.66
100+ $226.34

In stock

Lead Time (If not in stock): 8 weeks
Machinery On/Off Data Logging System OM-CP-MOTOR101A OM-CP-MOTOR101A
  • No External Power Required
  • 150 mA Trip Point
  • Compatible up to 200 A
  • Real Time Operation

OM-CP-MOTOR101A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Feature
Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


The OM-CP-MOTOR101A Series measures and records on and off status changes for motors or other equipment drawing up to 200 Amps. The state change occurs when the current switch exceeds the 150 mA set point. This allows for most basic equipment to be monitored. The current switch monitors whether there is current passing through a wire around which it is attached.

When the current exceeds 150 mA, the output changes and provides a voltage for the
OM-CP-MOTOR101A to measure. The device can hold up to 406,323 state changes, but memory will only be used if the status has changed. The device can be programmed to check for status changes 4 times per second up to once every 24 hours.

Data retrieval is simple. Simply plug it into an available USB port and our user-friendly software does the rest. The software converts a PC into a real-time strip chart recorder. Data can be printed in graphical and tabular format or exported to a text or Microsoft Excel® file. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged.

Specifications
Amperage Range:
0.15 to 200 A
Trip Point: 0.15A (150 mA) fixed (200 mA AC for 50 Hz operation)
Status Output (Max): N.O. 1.0 A @ 30 Vac/Vdc
Housing: Split core
Reading Rate: 4 Hz to 1 every 24 hr
Memory: 406,323 readings; software configurable memory wrap
Wrap Around: Yes
Start Modes: Immediate start, delay start up to 18 months, multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device:
Press and hold the pushbutton for 5 seconds, the green LED will flash during this   time; the device has started logging
 To Stop the Device:Press and hold the pushbutton for 5 seconds, the red LED will flash for three   seconds and then the green LED will flashfor two seconds; the device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
LED Functionality:
  Green LED Blinks:
10 second rate to indicate logging, 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory
Password Protection: An optional password may be programmed into the device to restrict access to configuration options; data may be read out without the password
Engineering Units: Native measurement units can be scaled to display measurement units of another type such as on/off, open/closed and more
Battery Type: 3.6V lithium battery included; user replaceable
Battery Life: 10 years typical, dependent upon frequency and duty cycle
Time Accuracy: ±1 minute/month (at 20ºC/68ºF, stand alone data logging)
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -15 to 40ºC (5 to 104ºF), 10 to 90% RH non-condensing
Dimensions (Data Logger): 36 x 56 x 16 mm (1.4 x 2.2 x 0.6')
Current Switch: 54 x 89 x 26 mm (2.1 x 3.5 x 1.0')
Weight: 113 g (4 oz)
  With OM-CP-IFC200: 255 g (9 oz)
Materials: ABS plastic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Is there a version of this product that can plug into a DC power source?

Asked by: GGG2018
Hello I'm sorry we do not have a DC powered version of this unit.
Answered by: JA Engineer
Date published: 2021-01-20
  • y_2024, m_8, d_14, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-MOTOR101A, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
State Data Loggers Part of the NOMAD® Family
$27.99
31 In Stock

Related Categories

en-US
en
Save Configuration