Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Leaf Wetness Data Logger

$525.02

Item# OM-CP-LF101A-KIT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $525.02
5-9 $498.77
10-24 $488.27
25-49 $467.27
50-99 $456.77
100+ $446.27

In stock

Lead Time (If not in stock): 3 weeks
Leaf Wetness Data Logger OM-CP-LF101A-KIT OM-CP-LF101A-KIT
  • Durable Weather Resistant Enclosure for Logger
  • Precision Leaf Wetness Sensor
  • Multiple Start/Stop Function
  • Ultra High Speed Download

OM-CP-LF101A-KIT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-LF101A-KIT is a complete data logging system that accurately measures and records leaf wetness. Not only does it record the presence of water but also logs the amount of water on the sensor. The sensor responds to environments the same way a real leaf does and can also detect when ice is present. This low cost system comes complete with a data logger, weatherproof enclosure and leaf wetness sensor.

The OM-CP-LF101A-KIT is ideal for plant disease forecasting, irrigation studies and monitoring frost cycles. It features a multiple start/stop function, ultra-high speed download capability, 1,000,000 reading storage capacity, optional memory wrap, battery life indicator, optional password protection, programmable alarms and more. An OM-CP-IFC200 interface cable and software package is required for use with the OM-CP-LF101A-KIT. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

Specifications
DATA LOGGER
Measurement Range:
  Dry: 266 mV typical
  100% Saturated: 833 mV typical
Resolution: 50 µV
Accuracy: ±0.1 mV
Specified Accuracy: Nominal range @ 25ºC
Temperature Effect on Span/Offset:
<25 µV over -40 to 80ºC (-40 to 176ºF)
Probe Measurement Time: 10 ms
Probe Power: 2.5 Vdc @ 2 mA to 5 Vdc @ 7 ma
Reading Rate: 4 Hz to 1 every 24 hrs
Memory: 1,000,000 readings; software configurable memory wrap;
330,000 readings in multiple start/stop
Wrap Around: Yes
Start Modes:
   Immediate start
   Delay start up to 24 months
   Multiple pushbutton start/stop
Stop Modes:
  Manual through software
   Timed (specific date and time)
Multiple Start/Stop Mode: Start and stop the device multiple times without having
to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device:
  Press and hold the pushbutton for 5 seconds, the green LED will flash during this time;
  the device has started logging
  To Stop the Device:
  Press and hold the pushbutton for 5 seconds, the red LED will flash for three seconds
  and then the green LED will flash for two seconds; the device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
LED Functionality:
  Green LED Blinks: 10 second rate to indicate logging, 15 second rate to indicate delay start mode
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory, 1 second rate to indicate
  an alarm condition
Password Protection: An optional password may be programmed into the device to restrict access to configuration options; data may be read out without the password
Engineering Units: Native measurement units can be scaled
to display measurement units of another type
Battery Type: 3.6V lithium battery included; user replaceable
Battery Life: 10 months typical at a 1 minute reading rate
Time Accuracy: ±1 minute/month [at 20ºC (68ºF), stand alone data logging]
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -10 to 60ºC (14 to 140ºF), 0 to 100% RH non-condensing
IP Rating: IP65
Dimensions:
  Data Logger: 36 H x 64 W x 16 mm D (1.4 x 2.5 x 0.6')
  Probe: 111 L x 58 W x 0.76 mm thick (4.4 x 2.3 x 0.03')
  Cable Length: 5 m (16')
  Water Box: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight (OM-CP-LF101A-KIT): 226 g (8 oz)
Materials:
  Data Logger: ABS plastic
  Waterbox: Black Anodized Aluminum
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What software is needed to download the data from the logger? What cable/device is needed to connect the logger to a laptop/Phone? Where can these be purchased/downloaded from?

Asked by: Philn2
Thank you for your question. The software is a free download from product page and the OM-CP-IFC200 cable is required to configure the logger. https://www.omega.com/en-us/data-acquisition/data-acquisition-modules/p/OM-CP-IFC200
Answered by: Application Engineer PV
Date published: 2023-06-07

Is the software compatible with current versions of WIndows? I am currently using Windows 10 Pro

Asked by: Philn2
Thank you for your question. The software will support Windows 10.
Answered by: Application Engineer PV
Date published: 2023-06-07
  • y_2024, m_11, d_3, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-LF101A-KIT, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
Replacement leaf wetness sensor
$318.77
0 In Stock
Replacement weatherproof NEMA 4 (IP65) enclosure for data logger
$64.72
0 In Stock
Maintenance kit for OM-CP-WATERBOX101A
$18.87
0 In Stock
State Data Loggers Part of the NOMAD® Family
$27.99
0 In Stock
en-US
en
Save Configuration