Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Rugged, Economical Flowmeters Capacity: 0.2 to 90 GPM of Water

$1,244.82

Item# FL-W01

In stock

Lead Time (If not in stock): 13 weeks
Rugged, Economical Flowmeters Capacity: 0.2 to 90 GPM of Water FL-W01 FL-W01
  • ±5% Full Scale Accuracy
  • ±1% Reading Repeatability
  • Built-in Signal Switch
  • Vane or Piston Construction

FL-W01 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Liquid Flow Range
Process Connection Size
Wetted Materials
Max Operating Pressure
Features
Category
Media Type
Accuracy
Process Connection Type
Max Process Temperature
Scale
Valve Included


The FL-W Series of water flow monitors can be used with flows from 1 gph up to 90 gpm. These flowmeters utilize the fluid’s movement to actuate a swinging vane (or piston), which drives the scale pointer and triggers the signal switch.

SPECIFICATIONS:
Signal Switch: 3-Wire SPDT, 15 A @ 125 Vac
Wetted Parts: 300 Series SS, and Polysulfone and Brass
Seals: EPR Brass (vane models), PTFE (piston models)
Pressure Drop: 2.2 psi (vane), 2 to 5 psi (piston)
Deadband: 7% of max. flow

Model No. Flow Rate (GPM) Display Increments Port Size Design Type
FL-W01 0 to 1 0.2 GPM 3/4 FNPT Piston
FL-W02 0 to 2 0.25 GPM 3/4 FNPT Piston
FL-W05 0 to 5 1 GPM 3/4 FNPT Piston
FL-W10 0 to 10 2 GPM 3/4 FNPT Piston
FL-W15 0 to 15 3 GPM 3/4 FNPT Piston
FL-W20 0 to 20 4 GPM 3/4 FNPT Piston
FL-W30 0 to 30 5 GPM 1-1/2 FNPT Vane
FL-W40 0 to 40 5 GPM 1-1/2 FNPT Vane
FL-W50 0 to 50 10 GPM 1-1/2 FNPT Vane
FL-W60 0 to 60 10 GPM 1-1/2 FNPT Vane
FL-W70 0 to 70 10 GPM 2 FNPT Vane
FL-W80 10 to 80 10 GPM 2 FNPT Vane
FL-W90 20 to 90 10 GPM 2 FNPT Vane
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
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration