Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/32 DIN Dual Zone Temperature Controller with Fuzzy Logic

1/32 DIN Dual-Zone Controllers

$474.53

Item# CN79033

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $474.53
10-24 $450.80
25-49 $427.08
50-99 $403.35
100-499 $379.62
500+ $355.90

In stock

Lead Time (If not in stock): 34 weeks
1/32 DIN Dual-Zone Controllers CN79033 CN79033
  • Thermocouple Inputs Only
  • Large Dual Display
  • Illuminated Keypad
  • Free Software

CN79033 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Communications
Supply Voltage Type
Output Type
Measurement Type
Control Outputs
Form Factor
Number Of Inputs
Input Type
Display Type


The CN79000 controller set a new standard in 1/32 DIN power, flexibility, and value. The CN79000 is a dual zone controller in the 1/32 DIN size. The CN79000 Series offers 5 thermocouple input types and each zone offers a single setpoint. Standard features include independent fuzzy logic, autotune, and peak/valley indication for each zone. RS485 Serial communication is optional.

TC Input Types Range
K -200 to 2500°F (-129 to 1371°C)
J -100 to 1600°F (-73 to 871°C)
E -100 to 1800°F (-73 to 982°C)
N -100 to 2372°F (-73 to 1300°C)
L(J DIN) -100 to 1600°F (-73 to 871°C)
Note: All thermocouple inputs can be set for 0.1° display.
If temperature goes above 999.9° or less than -199.9° the
display will return to whole degree resolution.
Inputs are not isolated, must use ungrounded thermocouples.
SPECIFICATIONS
Display: Two 4-digit, 7 segment, 6.35 mm H (0.25') LEDs
Accuracy: ±0.25% of span, ±1 least significant digit
Supply Voltage: 100 to 240 Vac, nominal, 10 to 15%, 50 to 400 Hz
Single Phase: 132 to 240 Vdc, nominal, 10 to 20%
Power Consumption: 5 VA maximum
Operating Temperature: -10 to 55°C (14 to 131°F)
Memory Backup: Nonvolative memory, no batteries required
Control Output Ratings:
Relay (Resistive): SPST, 3 A @ 240 Vac
Relay (Inductive): 1.5 A @ 240 Vac
    Pilot Duty Rating: 250 VA, 2 A @ 120 Vac or 1 A @ 240 Vac
DC Pulse: 5 Vdc @ 20 mA (non-isolated)
Current: 4 to 20 mA
Weight: 114 g (4 oz)
Panel Cut-Out: 45 x 22 mm (1.772 x 0.874')
Maximum Panel Thickness: 6.35 mm (0.25')
Panel Depth: 111.60 mm (4.395')
loading all models
loading all reviews
Rated 5 out of 5 by from Easy to use The only dual zone controller I could find that is easy to use and durable for the mining environment.
Date published: 2024-05-28
  • y_2024, m_9, d_16, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_CN79033, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
suppression kit, 110 to 230 Vac
$49.88
193 In Stock
en-US
en
Save Configuration