Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Input Automatic Fill/Empty Relay Controller

Dual Sensor Level Controller

$376.17

Item# LVCN-130

In stock

Lead Time (If not in stock): 8 weeks
Dual Sensor Level Controller LVCN-130 LVCN-130
  • Latched 10 Amp SPDT Relay
  • Controls Pumps, Valves, and Actuators
  • Selectable Latch On or Off Relay
  • Designed for Panel Installation on EN 50 022 Standard 35 mm DIN Rail

LVCN-130 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Mounting Type
Wetted Materials
Max Process Temperature
Switch Type and Rating
Features


The LVCN-130 dual sensor controller accepts two sensor inputs for automatic filling and emptying operations. The latched 10 amp relay provides the control interface with pumps and valves. The controller has a time delay feature dampening out relay chatter. Other features include selectable normally open or normally closed relay states and latch on or off relay conditions. The controller is designed for installation on EN 50 022 standard 35 mm DIN Rail or it can be panel mounted.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
35 mm DIN rail, 2 meter length
$35.27
29 In Stock
en-US
en
Save Configuration