Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

1/16 DIN Universal Input Ramp/Soak Autotune Controller and RS485

Item# CN7800 Series

In stock

Lead Time (If not in stock): 0 week
1/16 DIN Universal Input Ramp/Soak Autotune Controller and RS485 CN7800 Series CN7800 Series
  • Dual Display
  • Autotune
  • Universal Input
  • 8 Ramp/Soak Programs, 8 Segments Each


Monitor and control temperature or process applications with precision using the CN7800 Series controllers. The CN7800 Series provides dual LED displays for local indication of process value and setpoint value. Control methods includes on/off, PID, auto-tune and manual-tune. PID control is supported with 64 ramp/soak control actions. Two additional alarm outputs are standard on the CN7800 Series. The alarm outputs can be quickly configured by using the 13 built-in alarm functions. The controller communicates easily with the built-in RS485 interface.

Input Types Range
K Thermocouple -328 to 2372°F (-200 to 1300°C)
J Thermocouple -148 to 2192°F (-100 to 1200°C)
N Thermocouple -328 to 2372 °F (-200 to 1300 °C)
T Thermocouple -328 to 752°F (-200 to 400°C)
E Thermocouple 32 to 1112°F (0 to 600°C)
W Thermocouple -328 to 1472°F (-200 to 800°C)
R Thermocouple 32 to 3092°F (0 to 1700°C)
S Thermocouple 32 to 3092°F (0 to 1700°C)
B Thermocouple 212 to 3272°F (100 to 1800°C)
L Thermocouple -328 to 1562°F (-200 to 850°C)
U Thermocouple -328 to 932°F (-200 to 500°C)
Pt100 RTD -328 to 1112°F (-200 to 600°C)
0 to 50 mV -999 to 9999
0 to 5 V -999 to 9999
0 to 10 V -999 to 9999
0 to 20 mA* -999 to 9999
4 to 20 mA* -999 to 9999
SPECIFICATIONS
Inputs: Thermocouple, RTD, DC voltage or DC current
Display: Two 4-digit, 7 segment 6.35 mm H (25') LEDs (PV: red, SV: green)
Resolution: 1.0, 0.1 for thermocouples (except Types R, S and B)
Accuracy: ±0.25% span, ±1 least significant digit
Supply Voltage: 100 to 240 Vac, 50/60 Hz
Power Consumption: 5 VA max
Operating Temperature: 0 to 50°C (32 to 122°F)
Memory Backup: Non-volatile memory
Control Output Ratings:
    Relay: SPST, 5A @ 250 Vac resistive
    Voltage Pulse: 14 V, 10 to -20% (max 40 mA)
    Current: 4 to 20 mA
Alarms: SPST, 3A @ 250 Vac
Communication: RS485 MODBUS A-5-11/RTU communication protocol
Weight: 114 g (4 oz)
Panel Cut-Out: 45 mm square (1.77' square)
Maximum Panel Thickness: 9.50 mm (0.375')
Panel Depth: 80 mm (3.15')


* Requires external 250 ohm precision shunt resistor, OMX-R250 (sold separately).
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Noise Suppression RC snubber (2 leads),110 to 230 Vac
$49.88
133 In Stock
250O precision resistor
$3.72
148 In Stock
en-US
en
Save Configuration