Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Watt Density Quartz Faced Radiant Infrared Panel Heater

HIGH WATT DENSITY, QUARTZ-FACED INFRARED RADIANT PANEL HEATERS

$730.31

Item# QC-041040-T

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $730.31
5-9 $693.79
10-24 $679.19
25-49 $649.98
50-99 $635.37
100+ $620.76

In stock

Lead Time (If not in stock): 5 weeks
HIGH WATT DENSITY, QUARTZ-FACED INFRARED RADIANT PANEL HEATERS QC-041040-T QC-041040-T
  • High Watt Density
  • QC Series: 40 W/In2
  • QH Series: 60 W/In2
    High Temperature 1800°F (981°C)

QC-041040-T Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Supply Voltage
Power Density
Features
Supply Voltage Type
Housing Material


  • Maximum Operating Temperature 981°C (1800°F)
  • Output Wavelength 2.5 to 6 microns
OMEGALUX™ QH and QC Series quartz infrared radiant panel heaters have the most powerful power output of any infrared panel heater available. They use a fused quartz glass face that is grooved to provide coil support. The QC series uses a 98% pure fused quartz and the QH series uses a 99% pure fused quartz face. This allows for watt densities up to 60 W/in2 with a maximum temperature rating of 1800°F (981°C). The glass face is cleanable and can withstand great thermal shock.

The housing is made of rugged aluminized steel with the electrical terminal housing on the back. Mounting studs for easy installation are provided, allowing the heaters to be operated face up or down. An optional 3/16'.476(cm) i.d. quartz thermowell is also available for use with type K thermocouples for temperature control.

The best application for the QC and QH series heaters are where you have little space and need maximum power. They are made in building block sizes from 4' by 10' up to 12' by 12', many in dual voltage models to allow for extra flexibility in installation.

Width
in.(cm)
Length
in.(cm)
Wattage Voltage Phase Without Thermowell
Model No.
With Thermowell
Model No.
lb.
(kg)
40 W/in2 QC Series
4 (10)10 (25)16002401QC-041040QC-041040-T3 (1.4)
6 (15)10 (25)2400240/4801QC-061040QC-061040-T4 (1.8)
8 (20)10 (25)3200240/4801QC-081040QC-081040-T5.5 (2.5)
10 (25)10 (25)4000240/4801QC-101040QC-101040-T7 (3.2)
12 (30)10 (25)4800240/4801QC-121040QC-121040-T8.3 (3.8)
6 (15)12 (30)2880240/4801QC-061240QC-061240-T5 (2.3)
12 (30)12 (30)5760240/4801QC-121240QC-121240-T10 (4.5)
60 W/in2 QH Series
4 (10)10 (25)2400240/4801QH-041060QH-041060-T3 (1.4)
6 (15)10 (25)3600240/4801QH-061060QH-061060-T4 (1.8)
8 (20)10 (25)4800240/4801QH-081060QH-081060-T5.5 (2.5)
10 (25)10 (25)6000240/4801QH-101060QH-101060-T7 (3.2)
12 (30)10 (25)7200240/4801QH-121060QH-121060-T8.3 (3.8)
6 (15)12 (30)4320240/4801QH-061260QH-061260-T5 (2.3)
12 (30)12 (30)8640240/4801QH-121260QH-121260-T10 (4.5)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration