Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-4 | $674.24 |
5-9 | $640.53 |
10-24 | $627.04 |
25-49 | $600.07 |
50-99 | $586.59 |
100+ | $573.10 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Length-Inches Over-Heated | Volts | RAD Single element (1.83 kw/ft2) | Wt. Ibs. (kg) | RADD 2 element (3.66 kw/ft2) | Wt. Ibs. (kg) | Grille* (Optional) Model No. | |||
all (A) | (B) (cm) | kW | Model No. | kW | Model No. | ||||
24 3/8 (62) | 16 1/2 (42) | 120 | 0.8 | RAD2083B/120 | 4(2) | 1.6 | RADD2164/120 | 7(3) | GR-2 $ |
24 3/8 (62) | 16 1/2 (42) | 208 | 0.8 | RAD2083BV/208 | 4(2) | 1.6 | RADD2164V/208- | 7(3) | GR-2 |
24 3/8 (62) | 16 1/2 (42) | 240 | 0.8 | RAD2083B/240 | 4(2) | 1.6 | RADD2164/240 | 7(3) | GR-2 |
30 5/8 (78) | 22 3/4 (58) | 120 | 1.1 | RAD3113B/120 | 5(2) | 2.2 | RADD3224/120 | 9(4) | GR-3 |
30 5/8 (78) | 22 3/4 (58) | 208 | 1.1 | RAD3113BV/208 | 5(2) | 2.2 | RADD3224V/208 | 9(4) | GR-3 |
30 5/8 (78) | 22 3/4 (58) | 240 | 1.1 | RAD3113B/240 | 5(2) | 2.2 | RADD3224/240 | 9(4) | GR-3 |
30 5/8 (78) | 22 3/4 (58) | 275 | 1.1 | RAD3113BV/275 | 5(2) | 2.2 | RADD3224V/275 | 9(4) | GR-3 |
46 5/8 (118) | 38 1/2 (98) | 208 | 1.8 | RAD4183B/208 | 8(4) | 3.6 | RADD4364V/208 | 11(5) | GR-4 |
46 5/8 (118) | 38 1/2 (98) | 240 | 1.8 | RAD4183B/240 | 8(4) | 3.6 | RADD4364/240 | 11(5) | GR-4 |
46 5/8 (118) | 38 1/2 (98) | 480 | 1.8 | RAD4183BV/480 | 8(4) | 3.6 | RADD4364/480 | 11(5) | GR-4 |
61 3/8 (156) | 53 3/8 (136) | 208 | 2.5 | RAD5253BV/208 | 10(5) | 5 | RADD5504V/208 | 14(6) | GR-5 |
61 3/8 (156) | 53 3/8 (136) | 240 | 2.5 | RAD5253B/240 | 10(5) | 5 | RADD5504/240 | 14(6) | GR-5 |
61 3/8 (156) | 53 3/8 (136) | 275 | 2.5 | RAD5253BV/275 | 10(5) | 5 | RADD5504V/275 | 14(6) | GR-5 |
61 3/8 (156) | 53 3/8 (136) | 480 | 2.5 | RAD5253B/480 | 10(5) | 5 | RADD5504/480 | 14(6) | GR-5 |
73 3/4 (187) | 65 3/4 (167) | 208 | 3 | RAD6303BV/208 | 12(5) | 6 | RADD6604V/208 | 16(7) | GR-6 |
73 3/4 (187) | 65 3/4 (167) | 240 | 3 | RAD6303B/240 | 12(5) | 6 | RADD6604/240 | 16(7) | GR-6 |
73 3/4 (187) | 65 3/4 (167) | 275 | 3 | RAD6303BV/275 | 12(5) | 6 | RADD6604V/275 | 16(7) | GR-6 |
73 3/4 (187) | 65 3/4 (167) | 480 | 3 | RAD6303B/480 | 12(5) | 6 | RADD6604/480 | 16(7) | GR-6 |
85 3/4 (218) | 78 (198) | 208 | 3.6 | RAD7363BV/208 | 14(6) | 7.2 | RADD7724V/208 | 18(8) | (2)GR-4 |
85 3/4 (218) | 78 (198) | 240 | 3.6 | RAD7363B/240 | 14(6) | 7.2 | RADD7724/240 | 18(8) | (2)GR-4 |
85 3/4 (218) | 78 (198) | 480 | 3.6 | RAD7363B/480 | 14(6) | 7.2 | RADD7724/480 | 18(8) | (2)GR-4 |