Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Copper or SS Drum Immersion Heater Thermostat Over the Side

Drum Immersion Heaters for High Viscosity Solutions and Adjustable Stainless Steel Mounting Bracket

$836.32

Item# TAT30001

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $836.32
5-9 $794.50
10-24 $777.78
25-49 $744.32
50-99 $727.60
100+ $710.87

In stock

Lead Time (If not in stock): 6 weeks
Drum Immersion Heaters for High Viscosity Solutions and Adjustable Stainless Steel Mounting Bracket TAT30001 TAT30001
  • Fits Through the Standard 51 mm (2') Bung Opening in 55 Gallon Drums
  • Ideal for Improving the Flow of Lard, Tar, Oils and Other High Viscosity Solutions
  • Double Pole 16 to 121ºC (60 to 250°F) Thermostat with Over- Temperature Cutout and Pilot Lamp to Indicate Heater On/Off Status
  • Only 203 mm (8') of Vertical Riser is Heated, Allowing Liquid Level to Fluctuate without Damaging the Heater

TAT30001 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Power
Power Density
Supply Voltage
Sheath Material
Form Factor
Heating Element Length
Riser Length
Maximum Operating Temperature
Minimum Operating Temperature
Features


Installation, Operation and Maintenance Instructions
1. Ensure the Vertical Heated Portion, Which Extends 203 mm (8") Up Riser from Bottom of Element, is Always Fully Immersed
2. Use in Metal Drums, Containers or Heat Resistant Tanks Only
3. All Wiring Should Be in Accordance with NEC/Nfpa and Local Codes
4. Use Techniques Safe for the Heater and Surrounding Environment
5. Use Mounting Brackets to Position Heater Away from Tank Wall and Above Sludge Buildup at Bottom of Tank
6. Periodically Remove the Heater to Clean Residues and Inspect for Damage

Model No. Sheath Watt Density Watts Volts A B
watt/in2 watt/cm2 mm inch mm inch
TAT30003 Copper 8 1.2 1000 120 914 36 483 19
TAT30004 32 5.0 4000 240
TAT30002 Stainless Steel 8 1.2 1000 120 914 36 483 19
TAT30001 32 5.0 4000 240
TAT30005 Steel 8 1.2 1000 120 914 36 483 19
TAT30006 32 5.0 4000 240
Note: This style heater can be manufactured with “A” and “B” dimensions suitable for other applications. Consult Omega with your requirements.
Ordering Example: TAT30003, 1000 watts, 120 Vac immersion heater.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration