PST joins DwyerOmega. Read more>
Quantity | Price each |
---|---|
1-4 | $500.29 |
5-9 | $475.28 |
10-24 | $465.27 |
25-49 | $445.26 |
50-99 | $435.25 |
100+ | $425.25 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
kW | Volts | Phase | W/in2 | No. Elem. | Dim. B in (cm) | E1 General Purpose1 | E2 Moisture Res./Explosion Resistant2 | ||
Model No. | Wt. Ib (kg) | Model No. | Wt. Ib (kg) | ||||||
0.5 | 120 | 1 | 10 | 2 | 12 1/2 (32) | MTO-105/120 | 2 (1) | MTO-105E2/120 | 5 (2) |
0.5 | 240 | 1 | 10 | 2 | 12 1/2 (32) | MTO-105/240 | 2 (1) | MTO-105E2/240 | 5 (2) |
1 | 120 | 1 | 20 | 2 | 12 1/2 (32) | MTO-110/120 | 2 (1) | MTO-110E2/120 | 5 (2) |
1 | 240 | 1 | 20 | 2 | 12 1/2 (32) | MTO-110/240 | 2 (1) | MTO-110E2/240 | 5 (2) |
2 | 120 | 1 | 20 | 2 | 26 (66) | MTO-120/120 | 3 (1) | MTO-120E2/120 | 6 (3) |
2 | 240 | 1 | 20 | 2 | 26 (66) | MTO-120/240 | 3 (1) | MTO-120E2/240 | 6 (3) |
3 | 120 | 1 | 20 | 2 | 38 (96) | MTO-130/120 | 3 (1) | MTO-130E2/120 | 6 (3) |
3 | 240 | 1 | 20 | 2 | 38 (96) | MTO-130/240 | 3 (1) | MTO-130E2/240 | 6 (3) |