Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

SS Immersion Heater 1.25" NPT Light Weight Oil

Immersion Heater for Light Weight Oil Applications

$521.55

Item# MTO-105/120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $521.55
5-9 $495.47
10-24 $485.04
25-49 $464.18
50-99 $453.75
100+ $443.32

In stock

Lead Time (If not in stock): 5 weeks
Immersion Heater for Light Weight Oil Applications MTO-105/120 MTO-105/120
  • 1 1/4' NPT Steel Screw Plug
  • Steel Sheath Elements
  • 10 and 20 W/In2
  • 0.5 - 3 kW

MTO-105/120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Heating Element Length
Power
Power Density
Supply Voltage
Enclosure Type
Form Factor
Connection Type
Supply Voltage Type
Heated Medium
Sheath Material




kW Volts Phase W/in2 No.
Elem.
Dim. B
in (cm)
E1 General Purpose1 E2 Moisture Res./Explosion Resistant2
Model No. Wt.
Ib (kg)
Model No. Wt.
Ib (kg)
0.5120110212 1/2 (32)MTO-105/1202 (1)MTO-105E2/1205 (2)
0.5240110212 1/2 (32)MTO-105/2402 (1)MTO-105E2/2405 (2)
1120120212 1/2 (32)MTO-110/1202 (1)MTO-110E2/1205 (2)
1240120212 1/2 (32)MTO-110/2402 (1)MTO-110E2/2405 (2)
2120120226 (66)MTO-120/1203 (1)MTO-120E2/1206 (3)
2240120226 (66)MTO-120/2403 (1)MTO-120E2/2406 (3)
3120120238 (96)MTO-130/1203 (1)MTO-130E2/1206 (3)
3240120238 (96)MTO-130/2403 (1)MTO-130E2/2406 (3)
1 Heaters with General Purpose Enclosures are UL Recognized and CSA Certified.
2 Heaters with Moisture Resistant/Explosion Resistant Enclosures are CSA NRTL/C Certified.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration