Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

Copper Immersion Heater 1.25" NPT Clean Water

Clean Water Immersion Heater 1 1/4" NPT Fitting

$268.32

Item# MT-110A/120V

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $268.32
5-9 $254.90
10-24 $249.54
25-49 $238.80
50-99 $233.44
100+ $228.07

In stock

Lead Time (If not in stock): 5 weeks
Clean Water Immersion Heater 1 1/4" NPT Fitting MT-110A/120V MT-110A/120V
  • 1¼" NPT Brass Screw Plug
  • 120 V and 240V, 1 Phase
  • General Purpose Models NEMA-1 Rated and UL Listed
  • Copper Sheath, Ideal for Clean Water Applications

MT-110A/120V Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Connection Type
Power
Power Density
Supply Voltage
Supply Voltage Type
Enclosure Type
Form Factor
Heating Element Length
Heated Medium
Sheath Material


The MT-1 series immersion heater is ideally suited for clean water requirements. Models are available with a general purpose terminal enclosure1 or a rugged moisture resistant explosion resistant terminal enclosure.

Please Note: This immersion heater should be used with an approved temperature control device to assure safe operation. See Section P for our complete selection of process controllers.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warning.
E1 General Purpose Encl.1
Model No.
E2 Explos. Res./ Moist Res Encl.2
Model No.
kW Phase W/in2 No.
Elem.
Dim. B
in (cm)
MT-160A/*MT-160E2/*0.615316 1/8 (16)
MT-175A/*MT-175E2/*0.7516516 1/8 (16)
MT-110A/*MT-110E2/*118616 1/8 (16)
MT-110-3A/*MT-110-3E2/*114326 1/8 (16)
MT-112A/*MT-112E2/*1.215326 1/8 (16)
MT-115A/*MT-115E2/*1.516526 1/8 (16)
MT-120A/*MT-120E2/*218626 1/8 (16)
/* Designate voltage, insert 120 for 120 VAC or 240 for 240 VAC. Higher wattages available - contact OMEGALUX.
1. Heaters with General Purpose and Moisture Resistant Enclosures are UL Listed and CSA Certified.
2. Heaters with Explosion Resistant Enclosures are CSA NRTL/C certified and are not intended for use in hazardous areas.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration