Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Immersion Heaters

75 Products
SS Immersion Heater with Multiple Screw Plug Sizes

Immersion heater with stainless steel sheath element, 0.5", 0.75", 1.25" and 2.25" NPT screw fitting, fiberglass leads and power up to 1 kW.

Self Regulating SS or PFA Coated SS Immersion Heater

Self regulating immersion heater with stainless steel or flouropolymer over stainless steel sheath elements, features 3-prong plug and designed for oil, compressors and more.

Copper or Incoloy Flanged Immersion Heater Water Heaters

Immersion heater with copper or incoloy sheath elements, 2.5" flange mounted, designed for use in industrial water heaters or boiler and up to 18 kW of power.

Plug and Receptacle Immersion Heater 1" NPT Water and Oil

Immersion heater with copper or steel sheath element,1" NPT screw plug fitting, designed for water and oil based applications and features plug and receptacle connection.

SS Flanged Immersion Heater Process Water

Immersion heater with copper, stainless steel or incoloy sheath element, 3", 5",or 6" flange mounted, up to 36 kW power and designed for process water applications.

Incoloy Deep Tank Immersion Heater Flanged

Deep tank immersion heater with incoloy or stainless steel sheath element, flange mounted, integrated thermostat and designed for indoor and outdoor applications.

SS Immersion Heater 2.5" NPT Medium Weight Oil

Immersion heater with stainless steel sheath element, 2.5" NPT screw plug fitting and designed for medium weight oil. Enclosure NEMA-1 rated and explosion resistant options.

Plug and Receptacle Immersion Heater .5" or .75" NPT

Immersion heater with incoloy or stainless steel sheath elements, .5" or .75" NPT fitting and features nylon twist-lock grounded plug with receptacle.

Brass or SS Cartridge Heater 2" NPT

Cartridge heater with brass or stainless steel sheath, temperature up to 600F, drilled hole mounted and designed for molding presses, platens, rubber vulcanizers and more.

Incoloy Flanged Immersion Heater 6.5" Square Flange

Immersion heater with incoloy or steel sheath element, 6.5" square flange mounted, designed for water and air applications and up to 5 kW or power.

Copper Immersion Heater 1.25" NPT Clean Water

Immersion heater with copper sheath element, 1.25" NPT screw plug fitting and designed for clean water applications. Explosion resistant options available.

Copper Flanged Immersion Heater Clean Water

Immersion heater with copper sheath element, 3" or 5" flange mounted and primarily designed for clean water applications. Explosion resistant options available.

SS Immersion Heater 2" NPT Medium Weight Oil

Immersion heater with stainless steel sheath element, 2" NPT screw plug fitting and designed for medium weight oil. Enclosure NEMA-1 rated and explosion resistant options.

Copper Immersion Heater 2.5" NPT Clean Water Thermostat

Immersion heaters with copper sheath element, 2.5" NPT screw fitting and integrated thermostat for clean water applications. Explosion proof options available.

Incoloy Immersion Heater 2" NPT Solution Water

Immersion heater with incoloy sheath element, 2" NPT screw plug fitting and power up to 18 kW. Designed for water based solutions and explosion resistant options available.

Incoloy Flanged Immersion Heater 3.5" Square Flange

Immersion heater with incoloy or steel sheath element, 3.5" square flange mounted, designed for water and air applications and up to 5 kW or power.

PFA Coated SS Immersion Heater Over the Side

Immersion heater with flouropolymer coated stainless steel elements and over the side mounting. Over temperature protection and multiple element lengths available.

Copper Immersion Heater 1" NPT Clean Water Thermostat

Immersion heaters with copper sheath element, 1" NPT screw fitting and integrated thermostat for clean water applications. Explosion proof option available.

SS Immersion Heater 1.25" NPT Light Weight Oil

Immersion heater with stainless steel sheath element, 1.25" NPT screw plug fitting and designed for medium weight oil. Enclosure NEMA-1 rated and explosion resistant options.

Immersion Heaters

Immersion heaters are an essential tool in many industrial, commercial, and laboratory applications. These devices are used for a wide variety of purposes, including heating fluids, controlling temperatures, and providing a clean and reliable source of heat.

Omega Engineering offers a comprehensive selection of immersion heaters designed and manufactured to the highest standards. Our range of self-regulating stainless steel or PFA-coated stainless steel immersion heaters offer high-quality construction and a 3-prong plug for easy installation. We also offer immersion heaters with multiple screw plug sizes, flanged options, and integrated thermostats. Our heaters are designed for use with oil, compressors, process water, and other fluids. All of our immersion heaters are built with corrosion-resistant materials and are rated for use in NEMA-1 enclosures. Our heaters are available in a variety of sizes, ranging from 0.5” to 6”, and power levels up to 36 kW.
Searching for your items
en-US
en
Save Configuration