Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

Ultra Low Profile, Tension and Compression Load Cells

50 lbf, ±0.1%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P

$1,298.76

Item# LCHD-50

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $1,298.76
10-24 $1,233.82
25-49 $1,207.85
50-99 $1,155.90
100+ $1,129.92

In stock

Lead Time (If not in stock): 4 weeks
50 lbf, ±0.1%, Linearity, 3 mV/V Output, MIL-26482-I 10-6P LCHD-50 LCHD-50
  • 5 Point NIST Traceable Calibration, Certificate Supplied
  • 0.25% Interchangeability for Scale Applications
  • All Stainless Steel Construction
  • Rugged Heavy Duty Design

LCHD-50 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Linearity
Electrical Output (Nominal)
OD
Through hole (ID)/ Threaded hole dimension
Height
Connection Type
Measurement Units
Force Direction


  • Hysteresis 0.10
  • Linearity 0.10
  • Load Cell Material 17-4 PH SS element
  • Maximum Ambient Temperature 75 {C} (167 {F})
  • Maximum Compensation Temperature 71 {C} (160 {F})
  • Measurement Type Load
  • Minimum Compensation Temperature 16 {C} (60 {F})
  • Repeatability 0.05
  • Safe Overload 150% of Capacity
  • Ultimate Overload 300% of Capacity
  • Temperature Effects Zero (%FSO/°F): ±0.005 (±0.009%FSO/°C)

Low profile load cells are basically compression and tension/compression load cells. Mounting holes and female threads provide easy installation. Used frequently in weighing research and in-line force monitoring.

The LCHD is also available in metric configurations, with ranges from 0-2.5 to 0-10,000 kgf and metric threads. Please see the LCMHD for complete details, or contact our Pressure department for more information.

SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output (FSO):
   25 lb/10 kgf: 2 mV/V ±0.25%
   50 lb/20 kgf: 3 mV/V ±0.25%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity:
   25 lb/10 kgf: ±0.20% FSO
   50 lb/20 kgf: ±0.10% FSO
Hysteresis:
   25 lb/10 kgf: ±0.10% FSO
   50 lb/20 kgf: ±0.08% FSO
Repeatability:
   25 lb/10 kgf: ±0.1% FSO
   50 lb/20 kgf: ±0.03% FSO
Zero Balance: ±1% of FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Zero: 0.0036% FSO/°C
   Span: 0.0036% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ±10
Output Resistance: 350 ±10
FS Deflection: 0.025 to 0.076 mm (0.001 to 0.003") typical
Construction: 17-4 PH stainless steel
Electrical:
   5000 lb/2000 kgf: DT02H-10-6P
   >5000 lb/2500 kgf: MS3102E-14S-6P (or equiv.)
Mating Connector (Included):
   5000 lb/2000 kgf: PT06F10-6S
   >5000 lb/2500 kgf: MS3102E-14S-6S (or equiv.)

Compatible Meters: DP41-S, DP25-S, LDP63000-S

POPULAR OPTIONS(add as suffix)
-5T ±5 Vdc Output (0 to 5 Vdc in either direction), add ranges 5000 lb
-DUAL Dual Bridge, ranges 5000 lb; ranges >5000 lb
-TC1 Extended Temperature Range -50 to 200°F,
-TC2 Extended Temperature Range -50 to 325°F,
-OL Overload Stops - Consult factory
-TEDS Option are available.

loading all models
loading all reviews
Rated 5 out of 5 by from LCHD-25 load cell very dependable unit which runs 24/7. small, compact, easy to mount.
Date published: 2020-12-30
  • y_2024, m_12, d_25, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_LCHD-50, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

What is the maximum allowable torque due to side load on the load cell, while measuring compression load?

Asked by: James1234
It sounds like what you are looking for is the maximum allowable bending moment due to a side load. Although it may vary depending on the load cell capacity most ranges should be able to handle 25% of capacity in inch pounds. For example, a LCHD-2k, with a capacity of 2000 pounds, would be able to withstand a bending moment of 500 inch pounds. I hope this answers your question but if not I would suggest that you call and speak directly with one of the engineers in the Pressure and Strain department.
Answered by: Application Engineer RF
Date published: 2024-03-09

Where can I find thread information for the tension plates? Or specifically this tension plate LCHD-TP488

Asked by: Neal406
We are emailing you a link to the engineering control drawing for the LCHD tension plates. LCHD-TP488 is the 20,000 to 50,000 lb version
Answered by: Applicatrions Engineer JK
Date published: 2023-05-12

How to set up LCHD for compression?

Asked by: Jefferson
Thank you for the question? Please review some of the articles or videos from the site. These we have found to be very helpful to understand this subject.
Answered by: application engineer je
Date published: 2023-04-10

Does Omega offer piezoelectric-style load cells for fatigue loading? I did a search for "piezo" on the Omega web site and found five series of accelerometers, one series of pressure transducers, but no load cells.

Asked by: Indiana_tester
Hello, we currently do not offer piezo-electric style load cells, we only offer bonded strain gauge load cells.
Answered by: SAE JK
Date published: 2023-09-25

What is the electrical rating? I need Explosion proof or equivalent.

Asked by: KenO
The standard LCHD does not have any explosion proof ratings. If you search our website for Intrinsically Safe, Ultra Low Profile Load Cells you will find a FM Intrinsically Safe Rated version on the LCHD load cells
Answered by: Applicatrions Engineer JK
Date published: 2023-05-12

For years I have used an LCHD-15K-5T for fatigue testing to 10K. You state that the load cell's frequency response time is 3 milliseconds, but the load cells can not be used for dynamic load applications. Why not? High speed accuracy or cumulative damage?

Asked by: Indiana_tester
Hello, thank you for contacting us. The LCHD is a bonded strain gauge type load cell, where the strain gauges are adhered on the diaphragm. Dynamic loads will cause them to come unbonded and eventually you will see shift in your zero/span balance. For dynamic loads it will be better to go with piezo electric style load cells
Answered by: SAE JK
Date published: 2024-03-09

What is the frequency response of the load cell?

Asked by: ME Engineer
Thank you for your inquire. Even though these load cells can not be used for dynamic application. They do have a fast response of 3 Milli seconds
Answered by: application engineer je
Date published: 2024-03-09

What is the ingress protection rating on these cells? I need IP67 or better.

Asked by: Testing123
Thank you for your inquiry, we don’t have an IP rating for this model, if you’re in need of a sensor that meets the IP67 specifications please see our model LSHD.
Answered by: rkent
Date published: 2023-05-12
  • y_2024, m_12, d_26, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_16
  • loc_en_US, sid_LCHD-50, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT
4 Wires for Load Cells
$164.71
1 In Stock
Low Profile "Pancake Style" Load Cell
$313.20
2 In Stock
Low Profile "Pancake Style" Load Cell
$115.58
1 In Stock
Tension Plate LCHD 2K-5K
$145.31
4 In Stock
Low Profile "Pancake Style" Load Cell
$290.51
0 In Stock
Accessories
Mating Connectors, LC1112 models
$41.30
107 In Stock
Accessories & Compatible Meters
Bipolar strain amplifier
$643.60
6 In Stock
Accessories and Compatible Meters
Unipolar DIN rail mount strain signal Conditioner
$551.75
18 In Stock


Warning WARNING: This product can expose you to Nickel, a chemical known to the State of California to cause Cancer or birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Ranges available to 500,000 lb by quotation Accessories
spare mating connector for units =7500 lb
$116.82
0 In Stock
15 foot 4 wire cable for LCHD load cells in 5 to 5000 pound ranges
$156.12
0 In Stock
15 foot 6 wire cable for LCHD load cells in 5 to 5000 pound ranges
$175.90
0 In Stock
15 foot 6 wire cable for LCHD load cells in ranges > 5000 pounds
$175.90
1 In Stock

Related Categories

en-US
en
Save Configuration