Your feedback matters, take a quick surveyWebsite feedback
Quantity | Price each |
---|---|
1-9 | $1,371.25 |
10-24 | $1,302.69 |
25-49 | $1,234.13 |
50-99 | $1,165.56 |
100+ | $1,097.00 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Low profile load cells are basically compression and tension/compression load cells. Mounting holes and female threads provide easy installation. Used frequently in weighing research and in-line force monitoring.
The LCHD is also available in metric configurations, with ranges from 0-2.5 to 0-10,000 kgf and metric threads. Please see the LCMHD for complete details, or contact our Pressure department for more information.
SPECIFICATIONS
Excitation: 10 Vdc (15 V max)
Output (FSO):
25 lb/10 kgf: 2 mV/V ±0.25%
50 lb/20 kgf: 3 mV/V ±0.25%
5-Point Calibration (in Tension): 0%, 50%, 100%, 50%, 0%
Linearity:
25 lb/10 kgf: ±0.20% FSO
50 lb/20 kgf: ±0.10% FSO
Hysteresis:
25 lb/10 kgf: ±0.10% FSO
50 lb/20 kgf: ±0.08% FSO
Repeatability:
25 lb/10 kgf: ±0.1% FSO
50 lb/20 kgf: ±0.03% FSO
Zero Balance: ±1% of FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
Zero: 0.0036% FSO/°C
Span: 0.0036% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Input Resistance: 350 ±10
Output Resistance: 350 ±10
FS Deflection: 0.025 to 0.076 mm (0.001 to 0.003") typical
Construction: 17-4 PH stainless steel
Electrical:
5000 lb/2000 kgf: DT02H-10-6P
>5000 lb/2500 kgf: MS3102E-14S-6P (or equiv.)
Mating Connector (Included):
5000 lb/2000 kgf: PT06F10-6S
>5000 lb/2500 kgf: MS3102E-14S-6S (or equiv.)
Compatible Meters: DP41-S, DP25-S, LDP63000-S
POPULAR OPTIONS(add as suffix)
-5T ±5 Vdc Output (0 to 5 Vdc in either direction), add ranges 5000 lb
-DUAL Dual Bridge, ranges 5000 lb; ranges >5000 lb
-TC1 Extended Temperature Range -50 to 200°F,
-TC2 Extended Temperature Range -50 to 325°F,
-OL Overload Stops - Consult factory
-TEDS Option are available.