Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

High Accuracy, Stainless Steel, S-Beam Load Cells

10,000 lbf, ±0.02%, Linearity, 3 mV/V Output, Cable

$408.99

Item# LC103B-10K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $408.99
10-24 $388.54
25-49 $380.36
50-99 $364.00
100+ $355.82

In stock

Lead Time (If not in stock): 10 weeks
10,000 lbf, ±0.02%, Linearity, 3 mV/V Output, Cable LC103B-10K LC103B-10K
  • Available in capacities from 25 to 20,000 lbs and 25 to 10,000 kg
  • Stainless steel, sealed by adhesive inside, oil-proof, waterproof and anti-corrosion, suitable for all kinds of environments.
  • S beam design, tension and/or compression loading possible, easy installation, suitable for crane scale, mechanical conversion scale, hopper scale and other electronic weighing devices.
  • Provided with a certificate of conformance and full-scale calibration.

LC103B-10K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Weight Capacity
Measurement Units
Height
Width
Length
Connection Type
Cable Length
Force Direction
Linearity
Electrical Output (Nominal)


Omega's new LC103B S-Beam load cells are compact and provide superior performance for tension or compression loading. This design provides excellent linearity and temperature performance, meeting OIML R60 C3 accuracy class for legal metrology applications.

Rugged stainless steel construction and precision sealing provide anti-corrosion and IP67 ingress protection suitable for all kinds of environments.

S-Type load cells that receive tension or compression forces. Applications include tank weighing, hoppers, suspended loads and truck scales. S-Type load cells provide superior performance in a compact, versatile package.

Specifications:

Hysteresis: ±0.020%
Non-Linearity: ±0.020%
Non-Repeatability: ±0.010%
Accuracy: ±0.020%
Approvals(>25lb): OIML R60
Output sensitivity (mV/V): 3.0±0.008 (≤25lb 2.0±0.006)
Maximum number of load cell intervals (nLC): 3000 
Ratio of minimum LC verification interval (Y=Emax/vmin): 10000 
Combined error (%FS): ±0.020
Minimum dead load: 0
Safe overload (%FS): 150%
Ultimate overload (%FS): 300%
Zero balance (%FS): ±1.0%
Excitation, recommended voltage (V): 5 to 12(DC)
Excitation maximum (V): 18(DC)
Input resistance (Ω): 430 ± 50
Output resistance (Ω): 351 ± 2
Insulation resistance (MΩ): ≥ 5000 (50VDC)
Compensated temperature (°C): -10 to 40
Operating temperature (°C): -35 to 65
Storage temperature (°C): -40 to 70
Element material: Stainless steel
Ingress protection (according to EN 60529): IP67
Recommended torque on fixation (Thread:lbf.ft):1/4"UNF:18 1/2"UNF:55 3/4"UNF:330 1"UNF:550 1 1/8"UNF:1070
Recommended torque on fixation (Thread:Nm):M8:25 M12:75 M20:450 M24:750 M30:1450
Nominal full scale deflection range:  0.1935---0.8065(mm)

 


Capacity L
mm(in)
H
mm(in)
H1
mm(in)
W1
mm(in)
W
mm(in)
M(thread)
25 to 300 lbf 50.8
(2.0)
60.96
(2.4)
8.89
(0.4)
11.96
(0.5)
15.06
(0.6)
1/4-28UNF
500 to 1500 lbf 50.8
(2.0)
60.96
(2.4)
8.89
(0.4)
18.03
(0.7)
21.4
(0.8)
1/2-20UNF
2000 to 2500 lbf 50.8
(2.0)
60.96
(2.4)
8.89
(0.4)
24.38
(1.0)
27.76
(1.1)
1/2-20UNF
3,000 lbf 76.2
(3.0)
99.06
(3.9)
13.97
(0.55)
24.38
(0.96)
27.76
(1.09)
1/2-20UNF
5000 lbf 76.2
(3.0)
99.06
(3.9)
13.97
(0.6)
24.38
(1.0)
27.76
(1.1)
3/4-16UNF
10,000 lbf 74.68
(2.9)
99.06
(3.9)
15.75
(0.6)
30.74
(1.2)
34.12
(1.3)
3/4-16UNF
20,000 lbf 112.8
(4.4)
177.8
(7.0)
39.9
(1.6)
42.93
(1.7)
46.31
(1.8)
1 1/4-12UNF
METRIC
25kg 76.2
(3.0)
50.8
(2.0)
12.7
(0.5)
16.1
(0.63)
15.7
(0.62)
M8
50 kgf to 100 kgf 50.8
(2.0)
60.96
(2.4)
8.89
(0.35)
11.68
(0.46)
15.06
(0.59)
M8
250 kgf to 500 kgf 50.8
(2.0)
60.96
(2.4)
8.89
(0.35)
18.03
(0.71)
21.4
(0.84)
M12
1,000 kgf 50.8
(2.0)
60.96
(2.4)
8.89
(0.35)
24.38
(0.96)
27.76
(1.09)
M12
2,500 kgf 76.2
(3.0)
99.06
(3.9)
13.97
(0.55)
24.38
(0.96)
27.76
(1.09)
M20 x 1.5
5,000 kgf 74.68
(2.94)
99.06
(3.9)
18.37
(0.72)

15.75
(0.62)
30.74
(1.21)
34.12
(1.34)
M20 x 1.5
7,500 kgf 87.38
(3.44)
139.7
(5.5)
27.5
(1.08)
37.08
(1.46)
40.46
(1.59)
M24 x 2
10,000 kgf 112.78
(4.44)
177.8
(7.0)
39.9
(1.57)
42.93
(1.69)
46.31
(1.82)
M30 x 2
Wiring
Shielded, 4 conductor cable
Cable diameter: Ø5mm
Standard cable length: 6m
Shield not connected to element
loading all models
loading all reviews
Rated 1 out of 5 by from Incorrect Part & Extra Costs Due to Website Error Issue with Order: We experienced a significant issue with our order due to an error in the website's part identification system. This error led to the receipt of an incorrect part, which was not only inconvenient but also added unnecessary costs to our project. Cost Impact: The mistake resulted in an additional expense of $300 over our original budget. This overcharge was a direct consequence of the website error, placing an unforeseen financial burden on our project. Incorrect Part Received: Instead of the PigTail part we initially ordered, we received a connector. This mix-up was further complicated when the representative provided us with the wrong part number during our attempt to resolve the issue. Overall Experience: The combination of the website's identification error, the additional costs, and the receipt of the wrong part has been highly disappointing. It has caused delays and financial strain on our project, which could have been avoided with a more accurate and reliable ordering system. Recommendation for Improvement: We urge the supplier to review and improve their website's part identification process to prevent such errors in the future. Clearer communication and more accurate assistance from customer service representatives would also be beneficial.
Date published: 2023-12-08
Rated 5 out of 5 by from Easy Installation M8 mounting screws for easy installation and 3 m cable for direct wiring to signal conditioner
Date published: 2020-12-21
Rated 3 out of 5 by from Plant manager Called for sport never heard back. From their support department
Date published: 2024-06-23
Rated 5 out of 5 by from LC103B-250lb load cell Great load cell for the cost of the item. We used LC101-250 before, but the new model is great.
Date published: 2023-11-06
Rated 5 out of 5 by from Load cell application - high power rockets We have used these for years in harsh conditions (desert environment) and they always perform flawlessly.
Date published: 2023-04-15
Rated 5 out of 5 by from Dyno Load Cell for use in Product development Quick service, prompt delivery, excellent packaging, courteous personnel
Date published: 2023-03-20
Rated 5 out of 5 by from Solid Product Couldnt have asked for a better product very solid and realiable.
Date published: 2023-02-09
Rated 5 out of 5 by from Load Cell Good product. Never had any issues with them, very reliable.
Date published: 2022-10-18
  • y_2025, m_1, d_7, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_LC103B-10K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

How can I get the datasheet for the load cell? The datasheet provided in the link brings me to a datasheet for cable assemblies and twist connectors instead of the load cell.

Asked by: Loganuck
There is currently no datasheet for the LC103B/LC113B Series load cells. If you scroll down to the bottom of the LC103B product page on our website you will see complete specifications, dimensional drawings and wiring information for this product.
Answered by: JK Applications Engineer
Date published: 2024-12-20

Does this cell can be use with the DP87 display?

Asked by: Tekcal
Thank you for your inquire Yes that load cell can be scaled with the DP87 As long as it has the excitation to power the load cell
Answered by: application engineer je
Date published: 2021-09-03

Hi, For the load cell of 10k lbf, does it have a minimum force that it detects? O can it detect from 0 - 10k lbf?

Asked by: bob271892
Yes. The load is actually calibrated from 0 to 10,000 lbf
Answered by: Applications Engineer JK
Date published: 2022-03-25

Were can I find the datasheet/pin-out/color coding etc?

Asked by: Ivy27
LC113B models < 300 lbs uses 4-pin connector, and LC113B models > 300 lbs use 6 pin connector. Pin out will be: 4 pin : A = + Out B = - Out C = -Input D = +Input 6 pin : A = + Out B = - Out C = -Input D = +Input E and F = NO CONTACT One of our Application engineers has reached out to you regarding this case, in case you need more assistance feel free to reach us at 1800 622 2378
Answered by: SAE J
Date published: 2024-04-05

The LC101 page says that series is being replaced by the new and improved LC103B series. What is improved? LC103B appears to have greater error (linearity, hysteresis, repeatability) but is bi-directional for less than half the cost. Is that it?

Asked by: Indiana_tester
You are correct. Combined accuracy calculation for LC103B does work out to 0.060% opposed to 0.037% of the LC101. We should consider calling this load cell a more economical replacement of LC101 rather than an improved version.
Answered by: Applicatrions Engineer JK
Date published: 2022-08-02

My lab apparatus, including a stirrer, motor and measuring equipment (sensors) weighs about 50 - 60 kg. The mass of feed material (plastic and sand) is about 200 g. I want to measure the mass drop (1 g or less) as vapor forms. Would that be possible?

Asked by: RALS
Thank you for your questionT Please feel free to give us a call at (203) 359-1660 or email pressure@omega.com and we would be happy to discuss your specific application and provide you with the right product for your specifications.
Answered by: PressureE
Date published: 2021-02-17

What does the output +/-3mV/V mean? does it mean that for an excitation voltage of 9V the maximum output is +/-27mV?

Asked by: irf20
thanks for the inquiry That is correct. This unit is ratio metric therefore as the excitation changes so would the total output.
Answered by: application engineer je
Date published: 2021-07-16

Regarding LC103B-1K, is the calibration certification from an accredited body? If so, what is the accreditation? Thanks!

Asked by: TBrown
The calibration reports supplied with the LC103B Series load cells are tracable to NIST
Answered by: JK Applications Engineer
Date published: 2024-05-01
  • y_2025, m_1, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_37
  • loc_en_US, sid_LC103B-10K, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
6-Digit Strain Meter with Excitation
$997.02
0 In Stock
1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display
$465.64
0 In Stock
Connectors, Twist Lock (MIl-C 26482G) series 1 Type
$43.06
204 In Stock

Related Categories

en-US
en
Save Configuration