Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Series VFC Visi-Float® Acrylic Flowmeter

VFCII-121-EC 4-25 SCFM AIR

$178.00

Item# VFCII-121-EC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $178.00
10-24 $169.10
25-49 $165.54
50-99 $158.42
100+ $154.86

In stock

Lead Time (If not in stock): 2 weeks
VFCII-121-EC 4-25 SCFM AIR VFCII-121-EC VFCII-121-EC
  • Appealing design allows for complete visual inspection with bodies that are cut and precision machined from solid, clear acrylic blocks
  • Eliminates the need for troublesome conversions and increases product operating life with direct reading scales that are hot stamped into the plastic resisting washdown for increased product life
  • High repeatability from precision machined tapered bores

VFCII-121-EC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Gas Flow Range
Liquid Flow Range
Accuracy
Process Connection Type
Process Connection Size
Wetted Materials
Max Operating Pressure
Max Process Temperature
Scale
Valve Included
Features
Scale Length


  • Accuracy ±2% FS
  • Agency Approvals Meets the technical requirements of EU Directive 2011/65/EU (RoHS II)
  • Mounting Orientation Vertical
  • Process Connection 1" male NPT back connections with optional end connections
  • Wetted Materials Body: Acrylic plastic; O-ring: Buna-N (fluoroelastomer available); Metal parts: SS; Float: SS; Fittings: VFC: PVC; VFCII: Acetal thermoplastic.
  • Scale Length 5" (127 mm)
  • Media Type Compatible gases and liquids
The Series VFCII Visi-Float® Flowmeter is a direct reading, precision machined, clear acrylic body flowmeter suitable for both gas and liquid applications. This Series consists of 5" (127 mm) scale flowmeters that are equipped with acetal thermoplastic 1" male NPT fittings.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration