Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

VFA-Series

VFA-8-SSV 10-100 SCFH AIR
Warranty
  • RoHS Icon

$83.50

Item# VFA-8-SSV

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $83.50
10-24 $79.32
25-49 $77.66
50-99 $74.32
100+ $72.64

In stock

Lead Time (If not in stock): 3 weeks
VFA-8-SSV 10-100 SCFH AIR VFA-8-SSV VFA-8-SSV
  • Design allows for complete visual inspection with bodies cut and precision machined from solid, clear acrylic blocks
  • Eliminates troublesome conversions and increases operating life with direct reading scales hot stamped into the plastic
  • High repeatability from precision machined tapered bores

VFA-8-SSV Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Media Type
Gas Flow Range
Liquid Flow Range
Process Connection Type
Wetted Materials
Max Process Temperature
Valve Included
Accuracy
Process Connection Size
Max Operating Pressure
Scale
Features
Scale Length


  • Accuracy ±5% FS
  • Agency Approvals Meets the technical requirements of EU Directive 2011/65/EU (RoHS II)
  • Mounting Orientation Vertical
  • Process Connection 1/8" female NPT
  • Wetted Materials Body: Acrylic plastic; O-ring:Buna-N (fluoroelastomer available); Metal parts: Nickel plated brass standard, SS optional; Float: SS, black glass, aluminum, K monel depending on range
  • Scale Length 2" (50.8 mm)
  • Temperature & Pressure Limits Without Valve: 100 psig (6.9 bar) @ 150°F (65°C); 150 psig (10 bar) @ 100°F (38°C); With Valve: 100 psig (6.9 bar) @ 120°F (48°C).
  • Media Type Compatible gases and liquids

The Series VFA Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. The fabrication of the Visi-Float® flowmeters is backed by over 60 years of experience in acrylic instrument machining. This Series consists of 2" (51 mm) scales with optional precision metering valves.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration