Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model No. | Flow Rate (GPM) | Display Increments | Port Size | Design Type |
FL-W01 | 0 to 1 | 0.2 GPM | 3/4 FNPT | Piston |
FL-W02 | 0 to 2 | 0.25 GPM | 3/4 FNPT | Piston |
FL-W05 | 0 to 5 | 1 GPM | 3/4 FNPT | Piston |
FL-W10 | 0 to 10 | 2 GPM | 3/4 FNPT | Piston |
FL-W15 | 0 to 15 | 3 GPM | 3/4 FNPT | Piston |
FL-W20 | 0 to 20 | 4 GPM | 3/4 FNPT | Piston |
FL-W30 | 0 to 30 | 5 GPM | 1-1/2 FNPT | Vane |
FL-W40 | 0 to 40 | 5 GPM | 1-1/2 FNPT | Vane |
FL-W50 | 0 to 50 | 10 GPM | 1-1/2 FNPT | Vane |
FL-W60 | 0 to 60 | 10 GPM | 1-1/2 FNPT | Vane |
FL-W70 | 0 to 70 | 10 GPM | 2 FNPT | Vane |
FL-W80 | 10 to 80 | 10 GPM | 2 FNPT | Vane |
FL-W90 | 20 to 90 | 10 GPM | 2 FNPT | Vane |