Added to Your Shopping Cart
The VFA Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. This Series consists of 2" (51 mm) scales with optional precision metering valves.
Added to Your Shopping Cart
The Series RM Rate-Master® Flowmeters are a line of polycarbonate, direct reading flowmeters suitable for both gas and liquid applications. This Series consists of 2" (51 mm), 5" (127 mm) and 10" (254 mm) scales that can be panel or surface mounted with optional precision metering valves.
Added to Your Shopping Cart
The VFB Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. This Series consists of 4" (102 mm) scales with optional precision metering valves.
Added to Your Shopping Cart
The Series VFC Visi-Float® Flowmeter is a direct reading, precision machined, clear acrylic body flowmeter suitable for both gas and liquid applications. This Series consists of 5" (127 mm) scale flowmeters with PVC 1" female NPT connections.
Added to Your Shopping Cart
The Series VFCII Visi-Float® Flowmeter is a direct reading, precision machined, clear acrylic body flowmeter suitable for both gas and liquid applications. This Series consists of 5" (127 mm) scale flowmeters that are equipped with acetal thermoplastic 1" male NPT fittings.
Added to Your Shopping Cart
FL4000 OEM-style acrylic flow meters are machined from solid acrylic blocks for superb durability. The rear ports extend through the panel for easy hookup.
Added to Your Shopping Cart
The FLK2000 Series has a maximum temperature rating of 140°F (60°C) and a maximum pressure rating of 125 psi and are the ideal choice for medical and laboratory applications.
Added to Your Shopping Cart
The FL-6000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water and can be mounted in any position.
Added to Your Shopping Cart
The FLD100 Heavy-duty flowmeters are fully enclosed in a brushed stainless steel case. Ideal for industrial applications with flow rates up to 116 GPM and 250 SCFM.
Added to Your Shopping Cart
FL50000A Series flowmeters feature a rugged, one-piece acrylic body, stainless steel internal parts, rear inlet and outlet ports for panel mounting, and excellent accuracy.
Added to Your Shopping Cart
All plastic Variable Area Flow Meters for water or water like liquid flow measurement applications.
Added to Your Shopping Cart
The FLMG flow meters feature rugged construction and direct-reading flow rates of air. The units are calibrated at 100 psi pressure, idea for most compressed air applications.
Added to Your Shopping Cart
The FLD is suitable for metering carrier gases in chromatography, indicating and controlling gases in manufacturing processes, and liquid and gas measurement in laboratories.
Added to Your Shopping Cart
OMEGA's multi-pressure pneumatic flowmeters feature ananodized aluminum body design and easy installation. For air/compressed gas applications at pressures up to 1000 psig.
Added to Your Shopping Cart
The FL-2000 Series offers a wide variety of precision flow meters for use in medical, industrial, chemical, and laboratory applications at an economical price.
Added to Your Shopping Cart
The FLMW and FLMH flowmeters can be installed in the fluid line without flow straighteners. The spring-and-piston type assembly protects them against changes in viscosity.
Added to Your Shopping Cart
The FL-3000 and FL-3100 flowmeters are designed for applications which involve corrosive or ultra-pure fluids. The meters are equipped with built-in PTFE needle valves.
Added to Your Shopping Cart
Rugged In-Line Flow Sensors Available in 1/2", 3/4", and 1-1/4" sizes are protected in a sturdy cast aluminum enclosure, and are easy to install and mount in any position.
Added to Your Shopping Cart
OMEGA's FL2AA Series multi-tube flow meters are convenient for applications where up to four streams of liquids or gases are to be metered in individual channels.
Added to Your Shopping Cart
The FLC Series is the economical way to monitor municipal water flows, verify pump outlets and monitor fluid conditions. Piston design allows for installation in any position