Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.
Back To Top

Variable Area Flow Meters

49 Products
VFA-Series

The VFA Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. This Series consists of 2" (51 mm) scales with optional precision metering valves.

Polycarbonate Variable Area Flowmeters for Air or Water

The Series RM Rate-Master® Flowmeters are a line of polycarbonate, direct reading flowmeters suitable for both gas and liquid applications. This Series consists of 2" (51 mm), 5" (127 mm) and 10" (254 mm) scales that can be panel or surface mounted with optional precision metering valves.

VFB-Series

The VFB Visi-Float® Flowmeters are a line of direct reading, precision machined, clear acrylic body flowmeters suitable for both gas and liquid applications. This Series consists of 4" (102 mm) scales with optional precision metering valves.

Series VFC Visi-Float® Acrylic Flowmeter

The Series VFC Visi-Float® Flowmeter is a direct reading, precision machined, clear acrylic body flowmeter suitable for both gas and liquid applications. This Series consists of 5" (127 mm) scale flowmeters with PVC 1" female NPT connections.

Series VFCII Visi-Float® Acrylic Flowmeter

The Series VFCII Visi-Float® Flowmeter is a direct reading, precision machined, clear acrylic body flowmeter suitable for both gas and liquid applications. This Series consists of 5" (127 mm) scale flowmeters that are equipped with acetal thermoplastic 1" male NPT fittings.

OEM Style Acrylic Variable Area Flow Meters

FL4000 OEM-style acrylic flow meters are machined from solid acrylic blocks for superb durability. The rear ports extend through the panel for easy hookup.

Direct Read In-Line and Panel Variable Area Flow Meters

FLD1000/FLD2000 are designed with unique rotatable scales of dual air-water direct reading graduations showing SCFM and SLPM (air), as well as GPM and LPM (water) markings.

In-line Flowmeters Capacity: 0.2 to 15 GPM for Water or Oil

The FL-6000A Series of general purpose flowmeters is designed to provide economical, accurate flow rate indication for oil and water and can be mounted in any position.

Easy-view Flow Meters For Water and Oil

The OMEGA's FL-9000 EZ-View flowmeters provide accurate, in-line indication of oil or water flow rates at an economical cost and can be mounted with no straight pipe runs

Panel Mount Variable Area Flow Meters For Water

FL50000A Series flowmeters feature a rugged, one-piece acrylic body, stainless steel internal parts, rear inlet and outlet ports for panel mounting, and excellent accuracy.

Stainless Steel Frame Industrial Variable Area Flow Meters

The FLD100 Heavy-duty flowmeters are fully enclosed in a brushed stainless steel case. Ideal for industrial applications with flow rates up to 116 GPM and 250 SCFM.

Variable Area Flow Meters With Capacities: 0.5 to 200 GPM of Water

OMEGA's FL-75 flowmeters combine shatter resistant, non-glass construction and laboratory precision accuracy at an economical price. With Capacities: 0.5 to 200 GPM of Water

Acrylic Variable Area Flow Meters For Air or Water

The FL-2000 Series offers a wide variety of precision flow meters for use in medical, industrial, chemical, and laboratory applications at an economical price.

Easy-View Flow Meters with Adjustable Flow Alarm

The FL9000-AC flowmeters are ideal for a wide range of flow monitoring applications. Additional features include an adjustable flow alarm externally mounted on the meter.

Indicating Flow Meter with Analog Outputs

Rugged In-Line Flow Sensors Available in 1/2", 3/4", and 1-1/4" sizes are protected in a sturdy cast aluminum enclosure, and are easy to install and mount in any position.

65 And 150 mm Variable Area Flow Meters

The OMEGA's precision variable-area flow meters for air, water, and gases feature an easy-to-read millimeter scale and are supplied with correlation charts for air and water

Direct Read, Panel Mount Variable Area Flow Meters

The FLD is suitable for metering carrier gases in chromatography, indicating and controlling gases in manufacturing processes, and liquid and gas measurement in laboratories.

Acrylic Variable Area Flow Meters For Air or Water

The FLK2000 Series has a maximum temperature rating of 140°F (60°C) and a maximum pressure rating of 125 psi and are the ideal choice for medical and laboratory applications.

Variable Area In-line Liquid Flow Meters

The FLMW and FLMH flowmeters can be installed in the fluid line without flow straighteners. The spring-and-piston type assembly protects them against changes in viscosity.

In-line Flowmeters for Ultra-pure Water

The FL-500UP is a specialized meter for monitoring the flow rate of ultra-pure water to tools, on deionized water returns, and UPW returns.

Variable Area Flow Meters

Variable Area Flow Meters are essential instruments for accurate flow rate measurement in a variety of industrial, commercial, and laboratory applications. These instruments are used to measure the flow of liquids and gases.

Omega Engineering offers a comprehensive selection of variable area flow meters that are designed to meet the needs of a wide range of applications. These devices provide accurate and reliable readings and are available in a variety of sizes, materials, and pressure ratings. With multiple pressure and temperature ratings, these meters are designed for long-term use and reliability.
Searching for your items
en-US
en
Save Configuration