Added to Your Shopping Cart
The DMD-460 Series bridge amplifiers/conditioners are AC or DC powered signal conditioning modules for strain gages, load cells and bridge-type sensors with V or mA output.
Added to Your Shopping Cart
OM5 Series modular conditioners allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Bipolar voltage input. Single DC power supply
Added to Your Shopping Cart
The OM5 Series are modular conditioners that allow multiple modules to connect to a backplane with process outputs. TC, DC I/V, RTD, Frequency, Potentiometer, Strain gage
Added to Your Shopping Cart
VIBROCONTROL 1803 is an ethernet bridge for data transfer that can be used in conjunction with the VC 1800 series monitoring devices.
Added to Your Shopping Cart
The IN-UVI is a wheatstone bridge in line amplifier with field selectable mV/V inputs and process output. IP65 stainless steel enclosure. Low thermal drift.
Added to Your Shopping Cart
VIBROCONTROL 1804 is an ethernet bridge for data transfer and data storage up to 4 GB that can be used in conjunction with the VC 1800 series monitoring devices.
Added to Your Shopping Cart
The VCM-3 is a 12 channel data acquisition hub targeted at monitoring auxiliary machines and balance-of-plant machines.
Added to Your Shopping Cart
The LDX-2 is a LVDT signal conditioner is input loop powered with wide input range of 30-530 mV/V and process output. IP65 sealed, high accuracy (0.02%)
Added to Your Shopping Cart
VIBROCONTROL 1870 is a machine protection device that monitors relative shaft vibration as well as axial shaft position, ideal for sleeve bearing machines.
Added to Your Shopping Cart
The FLSC-AMP is a low speed amplifier to 15kHz operation. 100mA current sinking output. 11-26Vdc power supply range. Metal mount housing and screw terminal hookup.
Added to Your Shopping Cart
Water resistant with M12 connections for the sensor and signal, this transmitter includes a user programmable 4-20 milliamp output.
Added to Your Shopping Cart
The SPRTX-STCTX Series are connector transmitters for RTD's and thermocouples. The connector design converts directly to 4-20mA output. Provides open sensor indication.
Added to Your Shopping Cart
The OMNI-AMP IV Series thermocouple amplifiers are 100% encapsulated, available in up or downscale TC burnout, 115 Vac power, input protection to 115 Vac or Vdc.
Added to Your Shopping Cart
Thermocouple to Analog Converter, Battery or AC Power
Added to Your Shopping Cart
The IN-USBH conditioner adds digital USB output to mV/V pressure or load transducers. Free PC software for use as virtual meter, chart recorder, and datalogger.
Added to Your Shopping Cart
The TX1500 series are 2 wire 4-20mA converters/transmitters that accept T-type TC or current inputs. NEMA-4X metal case. Field scalable, shock resistant, NMV protection.
Added to Your Shopping Cart
The LDX-4 LVDT signal conditioner is DC powered with multiple process output options. Adjustable zero and span, high accuracy. Tim pot programmed
Added to Your Shopping Cart
The DMD-460 Series bridge amplifiers/conditioners are AC or DC powered conditioning modules for bridge-type sensors with V or mA output with high isolation voltage.
Added to Your Shopping Cart
VIBROCONTROL 1801 is a relay modules with 12 potential relays that can be used in conjunction with the VC 1800 series monitoring devices.
Added to Your Shopping Cart
FLSC-45B is frequency input 20mV p-p min and process current or voltage output. High accuracy (±0.15%). Die cast Al housing with NEMA-4 (IP65) rating.