Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

B&K Vibro Displacement Monitoring System

1- to 4-channel vibration monitoring system

$2,219.17

Item# VC-1870

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,219.17
5-9 $2,108.21
10-24 $2,063.83
25-49 $1,975.06
50-99 $1,930.68
100+ $1,886.29

In stock

Lead Time (If not in stock): 14 weeks
1- to 4-channel vibration monitoring system VC-1870 VC-1870
  • Up to four vibration channels
  • Additional two channels (one process data channel and one tachometer/speed reference channel)
  • Time waveform recording and data storage on PC/Server
  • Four outputs configurable between relays and analog outputs

VC-1870 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Input Type
Input Class
Input Ranges
Output Type
Output Class
Display Type
Supply Voltage Type
Isolation
Programability


  • Maximum no. of vibration channels 4
  • Measurements/ tasks relative shaft vibration, axial position
  • Operating Temperature Range -10 to 50 °C (14 to 122 °F)
  • additional input channels Selectable: 4-20 mA, 0-20 mA, 0-22V, NPN, PNP, AC
  • vibration sensor types to be used displacement

VIBROCONTROL 1870 for relative shaft vibration and axial position (displacement sensors)

VIBROCONTROL 1800 Series of Vibration Monitors are machine protection devices with 4 real-time vibration input channels, 1 tachometer input and 1 process input channel or 1 channel for axial shaft position. These vibration monitors are combining machine protection with condition monitoring of rolling element bearing machines, by means of a variety of bearing failure detectors like Envelope, Kurtosis and Crest factor. For sleeve bearing machines VIBROCONTROL-1870 is monitoring relative shaft vibration as well as axial shaft position. VIBRONCONTROL 1800 series is offering 4-20 mA analog outputs, danger and alarm relays, a RS-485 and USB port for communication and time waveform recording of RAW data. Several features are supporting the ISO/EN 13849-1 standard for machine protection.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration