Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

B&K Vibro Ethernet Bridge for Data Transfer

Ethernet bridge for data transfer in connection with VIBROCONTROL 1850/1860/1870

$348.27

Item# VC-1803

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $348.27
5-9 $330.86
10-24 $323.89
25-49 $309.96
50-99 $302.99
100+ $296.03

In stock

Lead Time (If not in stock): 14 weeks
Ethernet bridge for data transfer in connection with VIBROCONTROL 1850/1860/1870 VC-1803 VC-1803
  • Ethernet bridge for data transfer
  • incl. RS485, shared RS485/RS232 and LAN
  • DIN Rail installation

VC-1803 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Type
Supply Voltage Type
Isolation
Programability
Additional Feature


  • Measurements/ tasks data transfer
  • Operating Temperature Range -10 to 50 °C (14 to 122 °F)

VIBROCONTROL 1803 - Ethernet bridge for data transfer

The Communication module VC-1803 incl. RS485, shared RS485/RS232 and LAN can be used with VIBROCONTROL 1800 Series of Vibration Monitors are machine protection devices with 4 real-time vibration input channels, 1 tachometer input and 1 process input channel or 1 channel for axial shaft position. These vibration monitors are combining machine protection with condition monitoring of rolling element bearing machines, by means of a variety of bearing failure detectors like Envelope, Kurtosis and Crest factor. For sleeve bearing machines VIBROCONTROL-1870 is monitoring relative shaft vibration as well as axial shaft position. VIBRONCONTROL 1800 is offering 4-20 mA analog outputs, danger and alarm relays, a RS-485 and USB port for communication and time waveform recording of RAW data. Several features are supporting the ISO/EN 13849-1 standard for machine protection.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration