Added to Your Shopping Cart
The TXDIN70 series provide two channel transmitters or isolators with 4-20 or 0-20 mA output. Programmable input types with TXDIN70-DISPLAY accessory (sold separately)
Added to Your Shopping Cart
The DRST-CM is a programming display for DRST-AC, DRST-DC, DRST-UN & DRST-UR. Supports Modbus over RS-485. Monitors process value on built in display.
Added to Your Shopping Cart
CCT DIN rail conditioners that accept various input signals, such as voltage and current, frequency, temperature (TC and RTD), and provide 0/4 to 20 mA, or 0 to 10 Vdc.
Added to Your Shopping Cart
The DRSL-TC Series are isolated or non-isolated thermocouple input signal conditioners. Accepts Type J and Type K TC's. DIP switch selectable ranges, slim housing.
Added to Your Shopping Cart
The DRST-AC measures AC current or voltage signals and outputs passive or active current signals. UL and c-UL approved. Universal power. Programmer required.
Added to Your Shopping Cart
The DRSL-LPI Series Conditioners are 1 or 2 channel analog input loop powered isolators. 1:1 signal ratio, low input voltage drop, slim housing.
Added to Your Shopping Cart
The DMD4059 Series converts wheatstone strain bridge sensors, pressure transducers, or load cell signals into process current or voltage. Offered with AC or DC Power.
Added to Your Shopping Cart
Isolated Universal Signal Transmitter
Added to Your Shopping Cart
The DRSL-TEMP is an output loop powered temperature signal conditioner. Accepts Type J, Type K, or 2, 3 or 4 wire Pt100 RTD input. Slim housing, high accuracy.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.2% accuracy
Added to Your Shopping Cart
The DRST-DC measures unipolar or bipolar DC current and voltage signals. Passive/active current buffered output voltage. Additional programmer required.
Added to Your Shopping Cart
The DRSL-RTD is either isolated or non-isolated with 2, 3, or 4-wire Pt100 RTD input. Pre-calibrated temp ranges selectable via DIP switch. Slim housing, high accuracy.
Added to Your Shopping Cart
The LCKD series are Omega's smallest load cells. They are temperature compensated, with ±0.25% linearity and 2mv/V output in capacities from 2.2 lbf to 1,000 lbf.
Added to Your Shopping Cart
The DRST-FR converts frequency/pulse inputs to a 4-20mA or 0-10V DC output. PNP/NPN output, relay output. Universal power supply. Configurable with TXUN-KIT device.
Added to Your Shopping Cart
The DRSP-I Series are DC current splitters that take one 4-20mA input to two 4-20mA outputs w/ AC or DC power. Zero and span adjustments for each output, status LEDs.
Added to Your Shopping Cart
The DIN Rail DMD4380 Series converts, amplifies, filters and optically isolates mA or V input signals to process current or voltage outputs. Loop powered w/ 1200V isolation.
Added to Your Shopping Cart
The DRSL-DC1-DC2 Conditioners have a DC current and voltage input and isolated and converted DC current and voltage output. DIP switch selectable range. 0.05% accuracy
Added to Your Shopping Cart
The DRST-BG is a load cell & strain gage amplifier that converts mV to current or voltage. Front panel programmable LED display | Calibration of input span, external taring.
Added to Your Shopping Cart
The DRSL-SP2 is a repeater/splitter that isolates and converts 1 process input to 2 process outputs. DIP switch selectable ranges. Slim housing, high accuracy (0.05%)
Added to Your Shopping Cart
DRA-ACT-S Series DIN Rail Conditioners are self powered AC Current/Voltage input and convert to either 0-1mA or 0-20mA output. Self powered design.