Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

Water Level and Temperature Data Logger

$892.67

Item# OM-CP-LEVEL101-SS

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $892.67
5-9 $848.04
10-24 $830.18
25-49 $794.48
50-99 $776.62
100+ $758.77

In stock

Lead Time (If not in stock): 3 weeks
Water Level and Temperature Data Logger OM-CP-LEVEL101-SS OM-CP-LEVEL101-SS
  • Programmable Start Time
  • User Calibration Through Software
  • Submersible
  • Ready to Use Right Out-of-the-Box

OM-CP-LEVEL101-SS Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-LEVEL101 is a battery powered, stand-alone submersible water level and temperature data logger. This all-in-one compact, portable, easy to use device will measure and record up to 16,383 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The OM-CP-LEVEL101 can be started an stopped directly from your computer and its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an empty COM port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

Specifications
TEMPERATURE CHANNEL
Temperature Sensor:
Semiconductor
Temperature Range: -40 to +80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: +0.5°C (0°C to 50°C)
Pressure Sensor: Semiconductor strain gage
Media Compatibility: Must be compatible with 303 stainless steel
Nominal Range: 0 to 30'
Measurement Range: 0 to 100'
Resolution: 0.05'
Calibrated Accuracy: +-8.3' of water (+-1.0' typical @ 25°C);
not compensated for barometric pressure changes
Response Time: 90% change in 1ms
Repeatability: +0.5% FSR; +0.2% typical
Proof Pressure: 90 psia
Memory: 16,383 readings per channel; 32,766 total readings
Real Time Recording: May be used with PC to monitor and record data in real time
Reading Rate: 1 reading every 2 seconds to every 12 hours selectable in software
Start Modes: Software programmable immediate start or delay start up six months in advance
Calibration: Digital calibration through software
Calibration Date: Automatically recorded with device
Battery Type: 3.6 V lithium battery included; user replaceable
Battery Life: 1 year typical at 25°C
Data Format: Date and time stamped, °C, °F, °K, °R, PSI, inches, feet, millimeters, centimeters, meters (of water column)
Time Accuracy: +1 minute/month (RS-232 cable not in use)
Computer Interface: PC serial or USB (interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F), 0 to 100% RH non-condensing
Dimensions: 145 mm dia x 32 mm L (5.7 x 1.25')
Weight: 220 g (8 oz)
Material: 303 stainless steel
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

can you list all the possible accessories that comes with the device after purchase

Asked by: akinola
Thank you for your question. The logger is supplied with a battery and the only accessory you must purchase is OM-CP-IFC200 programming cable. Software is a free download from the product page. https://www.omega.com/en-us/data-acquisition/data-acquisition-modules/p/OM-CP-IFC200
Answered by: PVLENGR
Date published: 2024-05-03

Can this device send data on real time basis to me in office?

Asked by: Achi
Thank you for your question regarding OM-CP-LEVEL101-SS. The logger is a stand-alone device that will log data. It cannot sent data remotely. You configure and download data via PC and than disconnect.
Answered by: PVDAS
Date published: 2019-11-16

Is there a way to decrease the max. sampling rate down to 0.1...1 secs?

Asked by: AndreasN
Thank you for your question. Unfortunately, the fastest interval is every 2 seconds.
Answered by: Raptor
Date published: 2020-06-24
  • y_2025, m_1, d_29, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OM-CP-LEVEL101-SS, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
$2,366.96
0 In Stock
Pressure and Temperature Data Logger – - Part of the NOMAD Family
$29.01
5 In Stock
en-US
en
Save Configuration