Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/8 DIN Universal Process & Strain Gage Panel Meter with USB

1/8 DIN Universal Process & Strain Gage Panel Meter with built-in USB

$741.10

Item# DP63100-S-RL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $741.10
10-24 $704.05
25-49 $666.99
50-99 $629.94
100-499 $592.88
500+ $555.83

Please contact Technical Sales Team for assistance. Any remaining stock is available for purchase

Only 15 left

Limited Stock
1/8 DIN Universal Process & Strain Gage Panel Meter with built-in USB DP63100-S-RL DP63100-S-RL
  • New Strain Gage Version is Available
  • Built-In USB Programming Port
  • Modular Output Modules
  • Universal Process, Voltage, Current, Resistance and Temperature Inputs

DP63100-S-RL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Specifications Input Type
Number of Inputs
Display Color
Number of Display Digits
Display Type
Form Factor
Supply Voltage
Display Digit Height
Excitation Levels
Resolution
Input Range


The DP63100 analog process panel meter offers many features and performance capabilities to suit a wide range of industrial applications. The DP63100 has a universal input to handle various input signals including DC voltage/current, process, resistance, strain and temperature. The optional plug-in output cards allow the opportunity to configure the meter for present applications, while providing easy upgrades for future needs. The DP63100 employs a dual line, tri-color display with a large 18 mm (0.71"), tri-color 6 digit top display line and a 8.9 mm (0.35"), 9 digit green bottom display line. The meter provides a MAX and MIN reading memory with programmable capture time. The capture time is used to prevent detection of false max or min readings which may occur during start-up or unusual process events.The signal totalizer (integrator) can be used to compute a time-input product. This can be used to provide a readout of totalized flow or calculate service intervals of motors, pumps, etc.
The meter has up to four setpoint outputs, implemented on plug-in option cards. The plug-in cards provide dual FORM-C relays, quad FORM-A, or either quad sinking or quad sourcing open collector logic outputs. The setpoint alarms can be configured to suit a variety of control and alarm requirements.
Communication and bus capabilities are also available as option cards. These include RS232 and RS485. The DP63100 can be programmed to utilize MODBUS® protocol. With MODBUS, the user has access to most configuration parameters. Readout values and setpoint alarm values can be controlled through the bus. Additionally, the meter has a feature that allows a remote computer to directly control the outputs of the meter. The DP63100 includes a built-in USB programming port. With a Windows® based program, configuration data can be downloaded to the unit without the need of any additional option cards. A linear DC output signal is available as an optional plug-in card. The card provides either 20 mA or 10V signals. The output can be scaled independent of the input range and can track either the input, totalizer, max or min readings. The meter has been specifically designed for harsh industrial environments. With NEMA 4X (IP65) sealed bezel and extensive testing of noise effects and CE requirements, the meter provides a tough reliable application solution.

SPECIFICATIONS
Display: Negative image LCD
    Top Line: 6 digit, 18 mm (0.71"), with tri-color backlight (red, green or orange)
    Display Range: -199999 to 999999;
    Bottom Line: 9 digit, 8.9 mm (0.35"), with green backlight
    Display Range: -199,999,999 to 999,999,999
Power
    AC Power: 50 to 250 Vac, 50/60 Hz, 14 VA
    DC Power: 21.6 to 250 Vdc, 8 W
    Isolation: 2300 Vrms for 1 min to all inputs and outputs. KEYPAD: 3 programmable function keys, 5 keys total
A/D Converter: 24 bit resolution
Update Rates: A/D conversion rate; programmable 5 to 160 readings/sec

Thermocouple Inputs
Readout:
    Scale: °F or °C
    Offset Range: -199,999 to 999,999 display units
    Input Impedance: 20 MO
    Lead Resistance Effect: 0.03 µV/?
Max Continuous Overvoltage: 30V

RTD Inputs
Type: 3 or 4 wire, 2 wire can be compensated for lead wire resistance
Excitation Current: 100 ?
    Range: 136.5 µA ±10%
10 ? Range: 2.05 mA ±10%
Lead Resistance: 100 ?
    Range: 10 ?/lead max
10 ? Range: 3 ?/lead max
Max Continuous Overload: 30V
Excitation Power: Jumper selectable
Transmitter Power: ±18 Vdc @ 50 mA
Reference Voltage: ±2 Vdc, ±2%

Strain Gage Inputs
Connection Type: 4-wire bridge (differential); 2-wire (single-ended)
Common Mode Range (with respect to input common): 0 to +5 VDC
Rejection: 80 dB (DC to 120 Hz)
Input Ranges:
± 24 mVDC
± 240 mVDC

User Inputs
Two Programmable User Inputs Max Continuous Input:
30 Vdc
Isolation to Sensor Input Common: Not isolated
Response Time: 12 msec max

Totalizer
Time Base: Second, minute, hour, or day
Batch: Can accumulate (gate) input display from a user input
Time Accuracy: 0.01% typical
Decimal Point: 0 to 0.0000
Scale Factor: 0.001 to 65.000
Low Signal Cut-Out: -199,999 to 999,999
Total: 6 digits on line 1; 9 digits on line 2

Custom Linearization
Data Point Pairs: Selectable from 2 to 16
Display Range: -199,999 to 999,999
Decimal Point: 0 to 0.0000
Memory: Nonvolatile FRAM memory retains all programmable parameters and display values

Environmental Conditions
Operating Temperature Range: 0 to 50°C (32 to 122°F) 0 to 45°C (32 to 113°F) with all three plug-in cards installed
Storage Temperature Range: -40 to 60°C (-40 to 140°F)
Operating and Storage Humidity: 0 to 85% max RH non-condensing
Altitude: Up to 2000 m (6561')
Connections: High compression age-clamp terminal block
Construction: This unit is rated for NEMA 4X (IP65) outdoor use IP20 touch safe. Installation Category II, pollution degree 2. One piece bezel/case. Flame resistant. Synthetic rubber keypad. Panel gasket and mounting clip included.
Dimensions
    Case: 44.45 H x 91.44 W x 105 mm D (1.75 x 3.6 x 4.14")
    Bezel: 49.53 x 96.52 mm (1.95 x 3.8")
    Panel Cutout: 1/8 DIN, 45 x 92 mm (1.77 x 3.62")
Weight: 226.8 g (8 oz)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration