Skip to search Skip to main content Skip to navigation

Your feedback matters, take a quick surveyWebsite feedback

We noticed you are from . Visit your local site for regional offers and live support.

4-1/2 Digit Thermocouple Meters, 1/8 DIN

$532.20

Item# DP3002-KC1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $532.20
10-24 $505.59
25-49 $478.98
50-99 $452.37
100-499 $425.76
500+ $399.15

In stock

Lead Time (If not in stock): 99 weeks
4-1/2 Digit Thermocouple Meters, 1/8 DIN DP3002-KC1 DP3002-KC1
  • J, K or T Thermocouple Input
  • 0.05 deg/deg Cold-Junction Error
  • -138 to 1248°C Range
  • Five-Segment Linearization

DP3002-KC1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Display Color
Display Digit Height
Display Type
Form Factor
Input Range
Number of Display Digits
Number of Inputs
Resolution
Specifications Input Type
Supply Voltage
ThermocoupleType


This product is no longer available. Please see DPPT-Series as a possible alternative or contact our Engineering department for a viable replacement.

The DP3002-J, -K and -T are low-cost 4-1/2 digit (±19,999 count) thermocouple meters with 0.1°C or 0.1°F resolution for indication-only applications. High accuracy is provided by five-segment linearization and matched, graded components for each T/C type.

STANDARD FEATURES
Mechanical features include a bright 14 mm (0.56") display, a screw-terminal barrier strip for signal and power, and a compact 1/8 DIN case that requires less than 104 mm (4.1") behind the panel. Electrical features include cold-junction compensation, jumper selection of °C or °F, and a linearized recorder output of 1 mV per degree.

OPTIONS
Power options include isolated 9 to 32 Vdc and 26 to 56 Vdc. A splash-proof lens cover which meets NEMA 4 (IP65) requirements allows the DP3002 to be used in harsh industrial environments.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration