The DP606A and DP612A Series is our newest line of affordable multi-channel panel meters. These models offer increased accuracy, wider operating temperatures and increased flexibility over the CN606 and CN612 models that they replace. The input, power and communications are also now isolated allowing for easier deployment and more reliable operation. The rugged extruded aluminum ¼ DIN case combines with the improved isolation to provide an extremely durable product.
These meters can read up to 12 sensors and include user selectable RS232 or RS485 communications using Modbus
®. Two user configurable alarm relays are standard on all models. The universal input allows user selection between Thermocouple (9 Types), RTD 2-Wire, RTD 3-Wire, 4 to 20 mA and 1000 mV input options. These input selections are firmware selectable through the front panel buttons or Modbus serial commands. No dip switch setting changes are required.
Excellent fit for OEM instrumentation, automotive and aerospace test stand, factory automation, and power generation applications.
Note: While the inputs are universal and can be changed via firmware (no dip switches), all 6 or 12 inputs on a given unit must be set to the same type of input for operation. Software: This multi-zone panel meter is most easily configured with Omega Sync, a software tool that enables users to configure device runtime parameters, view process values, and seamlessly export data. At the moment, Omega Sync supports the CN616A and DP606A/DP612A devices and we look to expand its reach to future products. For long-term data storage, our experts recommend using
Omega Enterprise Gateway (OEG) that provides a powerful data historian, alarming, visualization and OPC-UA integration.
Specifications Number of Zones: 6
1 or 12
1RTD 3 Wire 6 channels for all models
Display: 15 mm 7-seg LED
Display Time: 1 to 40s
Scan Time: 400 mS
Input Types: TC: J, K, T, E, R, S, B, C, N
RTD: 2 or 3 wire
PT100 0.00385
CU10 0.00427
NI120 0.00672
Process: 4 to 20 mA, 0 to 1V
Resolution 1º, 1 mV, 0.01 mA
Accuracy: See Chart Below
A2D: 24-bit Sigma Delta
Communications: RS232 and RS485 (User Selectable)
Up to 115.2k baud
Modbus Protocol (RTU)
Input Power: AC Models: 120/240 Vac; 50/60 Hz
DC Models: 9 to 36 Vdc
3 watts maximum
Isolation per 1 Min Power to Input: AC Units: 2.3k Vac (3.2k Vdc)
DC Units: 1.5k Vdc
Power to Alarm Relay: 2.3k Vac (3.2k Vdc)
Power to Serial: 2.3k Vac (3.2k Vdc)
Input to Serial: 500 Vac (720 Vdc)
Alarm Relays: AC Models: 240 Vac max
5A max load
DC Models: 36 Vdc max
3A max load
De-energizes on Alarm Latching or Non-Latching High, Low or Hi/Low
Operating Temp: -20 to 70ºC (-4 to 158ºF)
Storage Temp: -40 to 85ºC (-40 to 185ºF)
Panel Cutout: ¼ DIN 92 x 92 mm (3.6 x 3.6")
Dimensions: 95 H x 95 W x 135 Dia mm (3.7 x 3.7 x 5.3")
Min Rear Panel Depth: 140 mm (5.5")
Weight: 725 g (26 oz)
Approvals ECCN: EAR99
Safety: 2014/35/EU
EMC: 2014/30/EU
RoHS: 2011/65/EU
UL File No.: E209855
UL / cUL Listed Measurement Types and Temperature Ranges | Operating Temperature Range |
Input Type | Description | Range | "Accuracy (25ºC)" | "Accuracy (0 to 50ºC)" | "Accuracy (-20 to 70ºC)" |
Process | Process Voltage | 0 to 1000 mV | ±1 mV | ±1 mV | ±1 mV |
Process Current | 0 to 24.00 mA | ±10 µA | ±10 µA | ±10 µA |
J Type T/C | J Iron-Constantan | -150 to 0°C | ±1.0°C | ±2.0°C | ±6.0°C |
0 to 1200°C | ±1.0°C | ±1.0°C | ±2.0°C |
K Type T/C | CHROMEGATM-ALOMEGATM | -150 to 0°C | ±1.0°C | ±2.0°C | ±5.0°C |
0 to -1372°C | ±1.0°C | ±1.0°C | ±2.0°C |
T Type T/C | Copper-Constantan | -150 to 0°C | ±1.0°C | ±2.0°C | ±7.0°C |
0 to 400°C | ±1.0°C | ±1.0°C | ±2.0°C |
E Type T/C | CHROMEGATM-Constantan | -150 to 0°C | ±1.0°C | ±2.0°C | ±5.0°C |
0 to 1000°C | ±1.0°C | ±1.0°C | ±2.0°C |
R Type T/C | Pt/13%Rh-Pt | -50 to 0°C | ±1.0°C | ±2.0°C | ±6.0°C |
0 to 1788°C | ±1.0°C | ±1.0°C | ±2.0°C |
S Type T/C | Pt/10%Rh-Pt | -50 to 0°C | ±1.0°C | ±2.0°C | ±5.0°C |
0 to1768°C | ±1.0°C | ±1.0°C | ±2.0°C |
B Type T/C | 30%Rh-Pt/6%Rh-Pt | 150 to 700°C | ±1.0°C | ±2.0°C | ±3.0°C |
700 to 1820°C | ±1.0°C | ±1.0°C | ±1.0°C |
C Type T/C | 5%Re-W/26%Re-W | 0 to 2320°C | ±1.0°C | ±1.0°C | ±3.0°C |
N Type T/C | Nicrosil-Nisil | -150 to 0ºC | ±1.0°C | ±2.0°C | ±5.0°C |
0 to 1300°C | ±1.0°C | ±1.0°C | ±2.0°C |
RTD 2/3 Wire | Pt, 0.00385, 100? | -200 to 850°C | ±1.0°C | ±1.0°C | ±1.0°C |
RTD 2/3 Wire | Cu, 0.00427, 10? | -200 to 260°C | ±1.0°C | ±1.0°C | ±1.0°C |
RTD 2/3 Wire | Ni, 0.00672, 120? | -80 to 260°C | ±1.0°C | ±1.0°C | ±1.0°C |