Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

1/32, 1/16, and 1/8 DIN Universal High Performance Controllers

Platinum Series Versatile High Performance PID Controllers

$594.65

Item# CN16DPT-144-EIP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $594.65
10-24 $564.92
25-49 $535.19
50-99 $505.45
100-499 $475.72
500+ $445.99

In stock

Lead Time (If not in stock): 6 weeks
Platinum Series Versatile High Performance PID Controllers CN16DPT-144-EIP CN16DPT-144-EIP
  • Strain & Bridge Inputs, 6 Digit Display and Upgraded Platinum Software Now Available
  • Industry Leading Performance (20 Samples / Sec), High Accuracy
  • Up to 6 Programmable Control/Alarm/Re-transmission/Relay Outputs
  • Full Autotune PID with Fuzzy Logic Adaptive Control

CN16DPT-144-EIP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Control Outputs
Form Factor
Communications
Supply Voltage Type
Display Type
Output Type
Measurement Type
Number Of Inputs
Input Type
Ramp And Soak
Additional Feature


  • Analog Voltage Input Ranges ±100 mV
  • Communication Protocols (Sku Variant) USB RS232 RS485
  • Analog Current Input Ranges 4 to 20 mA
  • Control/Alarm Outputs, Maximum 6
  • Control Algorithms Autotune PID Manual Control Mode Remote Setpoint
  • Control Mode On/Off or the following time/amplitude proportional control modes selectable manual or auto PID
  • Display Color Red
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Isolation (I/O to I/O) Relay/SSR to Relay/SSR Output: 2300 Vac per 1 minute test RS232/485 to Input/Output: 500 Vac per 1 minute test
  • Isolation (Power to I/O) Power to Input/Output: 2300 Vac per 1 min test 1500 Vac per 1 min test (low voltage/power option) Power to Relays/SSR Outputs: 2300 Vac per 1 min test
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Other Features (Sku Variant) Recorder Retransmission Low Voltage Power Ethernet Fuzzy Logic Remote Reset
  • RTD Connection 2
  • Remote Setpoint Capability Yes
  • RTD Curves Supported 385
  • RTD Types Supported 100/500/1000 Ω Pt sensor
  • Sampling Rate 20 samples per second
  • Thermistor Types Supported (Sku Variant) 2252 Ω
  • Thermocouple Type K
 

The Platinum Series family of microprocessor-based PID controllers offer unparalleled flexibility in process measurement. While extremely powerful and versatile, great care has gone into designing a product that is very easy to set-up and use. The automatic hardware configuration recognition eliminates the need for jumpers and allows the firmware to automatically simplify itself, eliminating all menu options that do not apply to a specific configuration. Offered in 1⁄32, 1⁄16, and 1⁄8 DIN sizes, the 1⁄16 and 1⁄8 DIN models can be configured with dual displays.
 

 



Each unit allows the user to select the input type from 9 thermocouple types, PRT/RTD sensors, thermistors, DC voltage, DC current, and Strain & Bridge inputs. The full bidirectional voltage or current inputs are fully scalable to virtually all engineering units, with a selectable decimal point that is perfect for use with pressure, flow, or other process input.

Up to 6 programmable outputs including the isolated analogue and additional features make this the most powerful product in its class. Standard features include: remote set-point for cascaded control, high-high/low-low alarms, external latch reset, external ramp and soak initiation, combination heat/cool control mode and configuration save and transfer.

Free Downloadable Software
Free Downloadable Configurator Windows® Application Software
  • Fully Configure all PLATINUM Functions/Parameters
  • Auto-Connect Through USB Channel
  • Load/Save PLATINUM Configuration Files
  • Performance Tracking (Charting) with Data Capture

An advanced multi-stage ramp and soak sequencer supports up to 99 profiles of 8 segment ramp/soak sequences. Profiles may be linked to provide extended sequences and auxiliary outputs may be triggered based on individual Ramp or Soak states to provide external control over blowers, mixers or other auxiliary control functions.

Embedded Ethernet and Serial Communications
Optional “embedded ethernet” on the 1⁄16 and 1⁄8 DIN models allow the units to connect directly to an Ethernet network and transmit data in standard TCP/IP packets, or serve Web pages over a LAN or the Internet. Optional serial communications are also available configurable as RS232 or RS485, with straightforward ASCII commands or MODBUS®. All three types of communications interfaces can be installed and active simultaneously.

LabVIEW™ Driver
The Platinum LabVIEW™ driver is the National Instrument device driver for communicating with Omega Platinum Controllers via Modbus RTU/ASCII and Modbus TCP protocols. The driver allows easy access to the internal data, configuration settings, and operating functions of the Platinum product family.

The LabVIEW™ instrument driver reduces the application development time and simplifies instrument control. With the Platinum LabVIEW driver, customers can quickly communicate with the instrument and develop robust test applications and software.

DasyLab
Support for the easy-to-use DasyLab software solves complex data acquisition and control problems by allowing you to work with flowcharts directly on your PC screen. The high input accuracy, advanced process control, extended sequencing capability and flexible output options of a Platinum controller may be easily integrated with the rich set of function modules provide by the DasyLab software. The DasyLab software may be integrated thru the Platinum serial, Ethernet or USB connections.

Comparison Chart
Pt Series Features—PerformanceVs CompetitionBenefitsUp to 20 Input Samples per Second with 24-bit ADCBest in classImproved control for responsive systems such as flow or weight control in factory automation and process industries.Up to 99 Programs with 16 Ramps and Soaks Including Ramp/Soak Events and Remote Start. Chainable for unmatched programmability.Best in classCombines with the measurement accuracy feature to provide precise control in menu-driven applications such as plastics, food, and ceramics processing.


SPECIFICATIONS
INPUTS
Input Types: Thermocouple, RTD, Thermistor, analogue Voltage, analogue Current, Strain
Current Input: 4 to 20 mA, 0 to 24 mA scalable
Voltage Input: ±100 mV, ±1 V, ±10 Vdc single-ended, scalable; ±50 and ±100 mV differential and ratiometric inputs, scalable
Thermocouple Input (ITS 90): K, J, T, E, R, S, B, C, N
RTD Input (ITS 90): 100/500/1000 Ω Pt sensor, 2-, 3- or 4-wire; 0.00385, 0.00392 (100Ω only), or 0.003916 (100 Ω only) curves
Thermistor Input: 2252 Ω, 5K Ω, 10K Ω
Strain Input: ±100 mV, ±50 mV
Configuration: Differential
Polarity: Bipolar
Accuracy: See full table below
Resolution: 0.1° temperature; 10 µV process
Input Impedances:
    Process Voltage: 10M Ω for ±100 mV, 1M Ω for other voltage ranges
    Process Current: 5 Ω
    Thermocouple: 10K Ω max
    Auxiliary Input (Remote Setpoint): 3.5K Ω for 0-10 V, 50K Ω for 0-1 V, 50 Ω for Current
Temperature Stability:
    RTD: 0.04°C/°C
    Thermocouple @ 25°C (77°F): 0.05°C/°C (cold junction compensation)
    Process/Strain: 50 ppm/°C
A/D Conversion: 24-bit sigma delta
Reading Rate: 20 samples per second
Digital Filter: Programmable from 0.05 seconds (filter = 1) to 6.4 seconds (filter = 128)
CMRR: 120 dB
Excitation: Menu selectable (no jumpers to set) 5, 10, 12, and 24 Vdc @ 25 mA (12 V max for DC powered units).
Setpoint Adjustment: 4 Digit -9999 to +9999 counts; 6 Digit -99999 to +999999
Warm-Up to Rated Accuracy: 30 mins

CONTROL MODES
Action: Reverse (heat), direct (cool), or heat/cool
Auto-Tune: Operator initiated from front panel
Adaptive Tune: User selectable; fuzzy logic continuous PID tuning optimization
Control Modes: ON/OFF or the following time/amplitude proportional control modes; selectable manual or auto PID, proportional, proportional with integral, proportional with derivative
Cycle Time: 0.1 to 199 seconds
Ramp and Soak: Up to 99 saved ramp and soak programs, up to 8 ramp and 8 soak segments with individually selectable events per program
Ramp and Soak Segment Times: 00.00 to 99.59 (HH:MM) or 00.00 to 99.59 (MM:SS)

CONTROL OUTPUTS
Analogue Output: Non-isolated, programmable for control or retransmission; Voltage Output 0-10V output. 500Ohms Min. Accuracy 0.1%(1); Current Output 0-20mA output. 500Ohms Max. Accuracy 0.1%(1)(2); Step response time 100ms(3)
DC Pulse: Non-isolated; 10 Vdc at 20 mA
SPST Relay: Single pole, single throw mechanical relay, 250 Vac or 30 Vdc at 3 A (resistive load)
SPDT Relay: Single pole, double throw mechanical relay, 250 Vac or 30 Vdc at 3 A (resistive load)
SSR: 20 to 265 Vac at 0.05 to 0.5 A (resistive load)
Isolated analogue: 1.5kV Isolation(4), programmable for control or retransmission; Voltage Output 0-10V output. 500Ohms Min. Accuracy 0.1%(1); Current Output 0-20mA output. 500Ohms Max. Accuracy 0.1%(1)(2); Step response time 100ms(3)
Isolated DC Pulse: 1.5kV Isolation(4); 10Vdc at 20mA
(1) At 25C.
(2) Output scaling required for stated accuracy. Refer to Platinum Current Output Application Note.
(3) Filter setting of 1.
(4) Isolated outputs not individually isolated.

COMMUNICATIONS (USB STANDARD, OPTIONAL SERIAL AND ETHERNET)
Connection:
    USB: Female micro-USB
    Ethernet: Standard RJ45
    Serial: Screw terminals
USB: USB 2.0 host or device
Ethernet Standards Compliance: IEEE 802.3 10/100 Base-T autoswitching, TCP/IP, ARP
Serial: Software selectable RS232 or RS485; programmable 1200 to 115.2 K baud
Protocols: Omega ASCII, Modbus® ASCII/RTU

ISOLATION
Approvals: UL, cUL, CE
Power to Input/Output: 2300 Vac per 1 min test; 1500 Vac per 1 min test (low voltage/power option)
Power to Relays/SSR Outputs: 2300 Vac per 1 min test
Relays/SSR to Relay/SSR Outputs: 2300 Vac per 1 min test
RS232/RS485 to Inputs/Outputs: 500 Vac per 1 min test

 
Thermocouple Input TypeDescriptionRangeAccuracyProcessProcess Voltage±100 mV, ±1, ±10 Vdc0.03% FSProcessProcess CurrentScalable within 0 to 24 mA0.03% FSJIron-Constantan-210 to 1200°C (-346 to 2192°F)0.4°C (0.7°F)KChromel-Alumel-270 to -160°C (-454 to -256°F)
-160 to 1372°C (-256 to 2502°F)1.0°C (1.8°F)
0.4°C (0.7°F)TCopper-Constantan-270 to -190°C (-454 to -310°F)
-190 to 400°C (-310 to 752°F)1.0°C (1.8°F)
0.4°C (0.7°F)EChromel-Constantan-270 to -220°C (-454 to -364°F)
-220 to 1000°C (-364 to 1832°F)1.0°C (1.8°F)
0.4°C (0.7°F)RPt/13%Rh-Pt-50 to 40°C (-58 to 104°F)
40 to 1788°C (104 to 3250°F)1.0°C (1.8°F)
0.5°C (0.9°F)SPt/10%Rh-Pt-50 to 100°C (-58 to 212°F)
100 to 1768°C (212 to 3214°F)1.0°C (1.8°F)
0.5°C (0.9°F)B30%Rh-Pt/6%Rh-Pt100 to 640°C (212 to 1184°F)
640 to 1820°C (1184 to 3308°F)1.0°C (1.8°F)
0.5°C (0.9°F)C5%Re-W/26%Re-W0 to 2320°C (32 to 4208°F)0.4°C (0.7°F)NNicrosil-Nisil-250 to -100°C (-418 to -148°F)
-100 to 1300°C (-148 to 2372°F)1.0°C (1.8°F)
0.4°C (0.7°F)RTDPt, 0.00385, 100 Ω, 500 Ω, 1000 Ω-200 to 850°C (-328 to 1562°F)0.3°C (0.7°F)RTDPt, 0.003916, 100 Ω-200 to 660°C (-328 to 1220°F)0.3°C (0.7°F)RTDPt, 0.00392, 100 Ω-200 to 660°C (-328 to 1220°F)0.3°C (0.7°F)Thermistor2252 Ω-40 to 120°C (-40 to 248°F)0.2°C (0.35°F)Thermistor5K Ω-30 to 140°C (-22 to 284°F)0.2°C (0.35°F)Thermistor10K Ω-20 to 150°C (-4 to 302°F)0.2°C (0.35°F)

Accessories
Use the optional PT-USB-CABLE for an IP65 rated panel mount USB connector. A 300 mm length cable connects from USB port of Platinum controller to your control panel. This accessory includes a protective end cap when not in use.

The PT-USB-ADAPTER, which is supplied with each unit, can be plugged into the controller and be used with a standard USB 2.0 memory stick.

This 1 GB USB thumbdrive has a standard USB connector on one end and a micro-USB connector on the other end. It is convenient for transferring files between your PC and your PLATINUM unit.
Optional PT-USB-CABLE Optional 1 GB USB thumbdrive
The part numbers listed below are only examples. Many more configurations are offered and can be constructed using the part number builder at the bottom of this page.

 

loading all models
loading all reviews
Rated 5 out of 5 by from Great technical support We have put this to use. The technical support is what allowed us to put this into use quickly.
Date published: 2017-03-20
Rated 1 out of 5 by from Very difficult to use THS S HW YU PRGM AN OMGA CNTRLR. This is 2017. Why does the 'Platinum' temp controller have a 1980s user interface? The USB port is an afterthought in a terrible location. It would not stay connected to my computer. The software does not run in Windows 10, and is not supported by Omega. Omega makes a lot of good products, but this is not one of them. We sent the unit back.
Date published: 2017-02-19
Rated 1 out of 5 by from A nightmare to control from a computer The device itself might be ok but it was a nightmare to control it from a computer. Prepare to get head-hakes. The technical documentations are poorly written, very difficult to understand and filled with errors. It required a lot of of time and trials/errors to understand which commands and parameters to send. It was more like reverse engineering the communication protocol than using it ! What a lost of time. For some unknown reason, several "Omega ASCII protocol" commands didn't work. So don't use it. Their Modbus LabVIEW examples are buggy. Looks like a summer student wrote them. What a joke. And absolutely no answer from the technical support. Nothing. What a shame.
Date published: 2021-05-21
Rated 3 out of 5 by from Works, but not without issues Bought two controllers and ran into issues with both, readings jumped all over the place during testing. Opened up the controller and found that the input board wasn't mounted onto the main board properly for both, wasted a good amount of time trying to troubleshoot. Once I re-seated the internal board it worked as intended.
Date published: 2018-06-07
Rated 5 out of 5 by from Best controller I have a handful of the older i16 and i32 controllers in use already, and am replacing two of those with pt32 (one done, one in progress). The i32 were already very good, with useful features, although a somewhat clunky setup interface (the 4-button menus could make grown men cry). Reliability has been perfect. Communication was a bit of an issue, required going to the larger 1/16 DIN model in some cases. The pt32 has fixed all that. Even when using the four buttons, the setup is now more logical. But the sane way to set them up is to connect them to a laptop and configure them with the Platinum program. Being able to upload and download configurations means that I can finally put the configurations under revision control, and check that the device installed in the system is actually configured correctly. I can also modify configurations offline, without taking the control system down, and then quickly upload them in a quick downtime. Once you have a configuration, it can be quickly adjusted by editing the txt file directly. All very very convenient. With the USB port, the communication problem has been solved. Find something with a USB connector nearby (laptop, industrial controller), either write a few lines of Python or install LabView, and you can chat with the controller. I'm now using the controller as an A-D converter for computer analysis of the process too. Very cool, low cost, convenient. Speaking of cost: The Newport/Omega controllers have never been cheap, but worth their price. If you need a simple low-feature controller, buy something else. The few times I've talked to tech support (in Santa Ana), they've been very helpful, patient, and knowledgeable. My only complaint is: In one case I need four setpoints and four outputs from a single input; while it is theoretically possible to get this many outputs (not clear it can be ordered in a 1/32 DIN, that would be model -444-776), there are not four setpoints available. So this needs to be handled by using two controllers. Expensive, but works great.
Date published: 2017-10-27
Rated 3 out of 5 by from OK OK unit. Omega missed ship date by weeks. PC configuration software didn't work without lots of futzing around. LED display is straight out of the 90's. But, works well once configured, build quality looks good, optimistic about reliable performance. Having two PID loops in one controller is nice too.
Date published: 2020-11-25
Rated 4 out of 5 by from Good product. but need to improve usability. Need better software for monitor and control the controller. we also want there are easier way that we can export process values to further analysis
Date published: 2016-02-11
Rated 5 out of 5 by from CNPT 1/32 and 1/16 I have used the 1/32 and 1/16 CNPT controllers, and these have proven to be very robust. What I like the most is the possibility to communicate to a PC because I mostly use LabView for integrating them and automating a process
Date published: 2024-07-03
  • y_2024, m_8, d_24, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_19
  • loc_en_US, sid_CN16DPT-144-EIP, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

I want to control an SL heater( basically a wall heater) with 240v 3000/2250W 12.5/108A, What do i need ?

Asked by: Dani_21
Along with this controller you will need a solid state relay rated to the current draw of the heater and a thermocouple probe Reference controller p/n: CN16DPT-144 relay p/n: SSRL240DC25 heatsink p/n: FHS-1 and probe p/n: TJ36-CPSS-14U-6
Answered by: RD Engineer
Date published: 2020-04-02

Where is the isothermal plate located in the CN32PT for the reference junction?

Asked by: benjfitz
Is the thermistor within the removable terminal block or inside the controller housing?
Answered by: benjfitz
Date published: 2022-05-17

I recently purchased a Platinum Series DP8PT-330-006-C24-EIP universal controller. The manual doesn't have the communications information in it. Where can I find the information on the Modbus RTU ethernet communications for SCADA connection?

Asked by: MTen
Hi Marek, Thank you for the inquiry. Following links are for the manuals describing communications; https://assets.omega.com/manuals/M5458.pdf https://assets.omega.com/manuals/M5452.pdf And for the configurator software; https://assets.omega.com/manuals/M5461.pdf Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2020-12-18

Where can I get connectors for my CN8DPT-305?

Asked by: Broy
Thank you for your inquiry. Terminal Connectors can be found here: https://www.omega.com/en-us/control-monitoring/controllers/pid-controllers/p/CNI-10PIN-CONN https://www.omega.com/en-us/control-monitoring/controllers/pid-controllers/p/CNI-8PIN-CONN
Answered by: Application Engineer CB
Date published: 2023-08-08

What is the mechanical relays fastest switching time?

Asked by: jpvance
Thank you for your inquiry. One second (Seven seconds is recommended).
Answered by: Application Engineer CB
Date published: 2021-12-08

When I am trying to do a firmware upgrade I get E07. What do you suggest?

Asked by: Clemens
There is a E007 error which is an Auto-tune timeout error. Make sure auto-tune is not initiated when doing the firmware update and if still an issue contact the temperature group at temp@omega.com.
Answered by: Applications Engineer ANB
Date published: 2021-11-30

Hello, for SSR output control, it only has the VAC option, and if I plan to use the SSRDIN280DC10 relay, can I connect it to the Mechanical Relay control? Thanks.

Asked by: AnnaH
Thank you for your inquiry. You can only connect DC Controlled Solid State Relays to a DC Pulse Output Control Option only.
Answered by: Application Engineer CB
Date published: 2023-07-17

Is the CN16DPT-330-C24 the correct replacement for the CN77533-A2-2.8?

Asked by: RoHa
Thank you for inquiry. CN16DPT-330 is the best replacement.
Answered by: CB Engineer
Date published: 2021-02-15
  • y_2024, m_8, d_24, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_55
  • loc_en_US, sid_CN16DPT-144-EIP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
Accessories
Standard USB to Micro USB Adapter
$15.55
0 In Stock
USB Micro to Standard Cable with Panel Mount Connector
$31.52
0 In Stock
1 GB Double-Ended USB Stick (Male Micro and Male Standard)
$32.07
283 In Stock
en-US
en
Save Configuration