Skip to search Skip to main content Skip to navigation

Alert: DwyerOmega USA offices and shipping warehouses will be closed for the holiday 12/24/2024 and 12/25/2024

We noticed you are from . Visit your local site for regional offers and live support.

1/8 and 1/4 DIN Autotune Universal Input Ramp/Soak Controllers

1/8 DIN Vertical and 1/4 DIN Universal InputTemperature/Process Controllers

$758.97

Item# CN8261-F1-PVSV1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $758.97
10-24 $721.02
25-49 $683.07
50-99 $645.12
100-499 $607.18
500+ $569.23

In stock

Lead Time (If not in stock): 5 weeks
1/8 DIN Vertical and 1/4 DIN Universal InputTemperature/Process Controllers CN8261-F1-PVSV1 CN8261-F1-PVSV1
  • Field-Configurable Universal Temperature and Process Inputs
  • Autotuning, Direct or Reverse-Acting for Both Outputs
  • 8 Ramp and 8 Soak Segments
  • User-Selectable Ramp to Setpoint


  • Analog Voltage Input Ranges 0 to 1 V
  • Communication Protocols (Sku Variant) RS232 or RS485
  • Analog Current Input Ranges 0 to 20 mA or 4 to 20 mA
  • Analog Input Accuracy ±0.2% FS
  • Control/Alarm Outputs, Maximum 2
  • Control Algorithms Autotune PID Manual Control Mode
  • Display Color Orange/Green
  • Display Digit Height 9.2 mm
  • Maximum Ambient Humidity 90% RH non-condensing
  • Maximum Ambient Temperature 55 {C} (131 {F})
  • Measurement Type Temperature
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Number of Display Lines (Sku Variant) 2
  • Other Features (Sku Variant) Recorder Retransmission Low Voltage Power Software
  • RTD Connection 3 wire
  • Remote Setpoint Capability 1 count/0.1 count
  • RTD Curves Supported 385
  • RTD Types Supported RTD(3 wire - 100)
  • Supply Frequency 50/60 Hz
  • Sampling Rate 0 to 2400 seconds
  • Thermocouple Type J

Description

The CN8240/CN8260 1/8 DIN vertical and 1/4 DIN temperature/ process controllers are extremely versatile and user-friendly. The operator needs to review only those parameters relevant to the particular application during setup. A dual digital display offers optimum process information at a glance. The dedicated upper display shows the process value, while the lower display shows setpoint and setup parameters. Individual LED's identify the status of outputs, alarms, digital communications, and special options.
The CN8240/CN8260 features a NEMA-4X front panel and a universal power supply that accepts 100 to 250 Vac and 120 to 250 Vdc. A 24 Vac/24 Vdc power supply option is also available. Calibrations for most thermocouples and RTD's are available, as well as for millivolt linear, volt linear, and current linear inputs. Unlike the CN8200 1/16 DIN models, these controllers have plug-in output modules that can be changed in the field. In addition, a single output model can be converted to a dual output version in the field.

Eight-level ramp/soak control consisting of 8 ramps and 8 soaks is standard, and includes decimal display on thermocouple ranges, digital display and signal filtering, and a percentage of power limit setting.Control algorithms available are P, PI, PD, PID, or ON/OFF. The autotune feature automatically sets proportional band, derivative, and integral before the process reaches setpoint. These parameters provide quick stabilization of processes with minimum overshoot, hunting, or cycling.

The dual control outputs can be configured for a variety of control applications, and an additional two dedicated alarm outputs are also available. The CN8240/CN8260 offers a wide range of options, including RS-232, RS-485 digital communications, a variety of remote setpoint options, three contact/digital input modes, four transducer excitation voltages, and four auxiliary output ranges.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration