Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Intelligent Relays, the programmable smart logic relay

$245.94

Item# EZD-R16

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $245.94
5-9 $233.64
10-24 $228.72
25-49 $218.89
50-99 $213.97
100+ $209.05

In stock

Lead Time (If not in stock): 7 weeks
Intelligent Relays, the programmable smart logic relay EZD-R16 EZD-R16
  • High Current Relay Outputs (8 A continuous)
  • 2 Analog Inputs (0-10V) (EZ512-DC models)
  • 4 Analog Inputs (0-10V) (EZ719-DC EZ819-DC models)
  • 110 to 240 Vac or 24 Vdc Models

EZD-R16 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Timer/Counters
Supply Voltage
I/O
Features


  • Maximum Wire Size 22 AWG solid
  • Minimum Ambient Temperature -25 {C}
  • Minimum Wire Size 12 AWG
Easy Operation with Maximum Benefits
The Eaton EZ intelligent relays provide basic functions that users could only implement previously with individually installed and wired devices. The EZD multi-function displays offer powerful visualization functions.
The EZ intelligent relays bring timers, relays, counters, analog functions, inputs and outputs into one compact device that is easily configured. The EZ family of products provides exceptional levels of flexibility together with substantial savings in commissioning time and effort. Other terms often used for intelligent relay are relay replacer, control relay and smart relay.
The EZ intelligent relays are available in more than 20 different styles that support from 12 I/O up to 320 I/O points.

Applications
Designed for use in automation for commercial & industrial sectors, domestic and building controls providing the ideal solution for lighting, energy management, industrial control, watering, pump control, HVAC and home automation.

Simplicity and User-Friendly Operation
Every rung or circuit connection is wired just like you remember: Contact – Contact – Contact Coil – Done! The devices allow the "wiring" of 128 or 256 rungs of circuit connections.

Everything Needed is Built-In
EZ and EZD products provide users with timing relays, flash relays, counters, analog comparators, timer switches and other ready-to-use functions.

EZ-To-Use Software
The EZSoft software is a user-friendly circuit diagram editor for the EZ500/700/800 and EZD intelligent relays. EZSoft includes an integrated offline simulation tool that allows users to test the functionality of the circuit diagram before commissioning. Simulate input switches, pushbuttons, and analog voltages. EZSoft even includes an oscilloscope mode which allows you to capture input and output waveforms in real time!

Security Means Safety
The finished circuit diagram is stored internally and can also be saved externally on a memory module (EEPROM) for transport, security and backup. Multi-level password protection secures your circuit diagram from unauthorized viewing, editing, copying or deleting.
loading all models
loading all reviews
Rated 4 out of 5 by from Easy to use We use these intelligent relays for various control systems in our laboratory. We use them for opening/closing valves in timed sequences and for interlocking vacuum equipment. Our control actions are based on time or inputs, and the output action is opening/closing valves. Inputs include manual switches and set-point relays. There is also an option for analog input. The ladder logic software is relatively easy to learn, and there is a simulation mode that allows you to check the function of your code. The units are low cost and can replace more expensive control systems based on other PLCs or computer DAQ cards. The one thing that is missing is PID loops for temperature control. We have 3 of them, and they work well. I would recommend this product if it meets your control needs.
Date published: 2016-05-09
  • y_2024, m_11, d_23, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EZD-R16, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

can I call up different programs with these controllers ?? How easy is this to do? Thanks

Asked by: Chuck56
You can store several sub-routines in the program that can be called up as required. This may present a challenge to do for an entry level programmer.
Answered by: Tom R
Date published: 2020-04-02
  • y_2024, m_11, d_23, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EZD-R16, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
Intelligent Relays, the programmable smart logic relay
$245.94
1 In Stock
Intelligent Relays, the programmable smart logic relay
$245.94
3 In Stock
Intelligent Relays, the programmable smart logic relay
$320.41
0 In Stock
Intelligent Relays, the programmable smart logic relay
$313.36
0 In Stock
Intelligent Relays, the programmable smart logic relay
$50.64
0 In Stock
Intelligent Relays, the programmable smart logic relay
$73.85
3 In Stock
Intelligent Relays, the programmable smart logic relay
$393.47
4 In Stock
Intelligent Relays, the programmable smart logic relay
$147.56
0 In Stock
EZ Relay I/O Expansion Unit
$119.05
18 In Stock
Accessories
USB to RS232 Interface Converter
$26.11
60 In Stock
USB to RS232 converter
$79.85
0 In Stock
This item is discontinued. Please contact Technical Sales Team for assistance.
DIN rail, 35mm x 7.5mm x 2m, slotted
$17.35
50 In Stock
DIN rail, 35mm x 7.5mm x 2m, slotted,aluminum
$28.49
25 In Stock
DIN rail, 35mm x 15mm x 2m, solid
$31.80
17 In Stock
Software & Accessories
Programming software for EZ500 & EZ700
$86.91
0 In Stock
RS232 Programming cable for EZ500/700 series
$115.23
1 In Stock
Power supply, 100-240 Vac input, 24 Vdc ouput (250mA)
$93.53
4 In Stock
en-US
en
Save Configuration