Skip to search Skip to main content Skip to navigation

PST joins DwyerOmega. Read more>

We noticed you are from . Visit your local site for regional offers and live support.

99.9k LUX Handheld Light Meter w/ Thermocouple & SD card

LUX Light Meter
Warranty

$397.20

Item# HHLM112SD

In stock

Lead Time (If not in stock): 14 weeks
LUX Light Meter HHLM112SD HHLM112SD
  • 2 GB SD Card and Light Probe Included
  • Real Time Data Logger
  • Easy-to-Use
  • Large Backlit LCD Display

HHLM112SD Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Range
Accuracy
Temperature Input
Temperature Range
Operating Temperature
Supply Power
Features


The HHLM112SD has a large backlit display for easy viewing of light levels. Comes complete with light probe with protective cover and can measure a wide range of either LUX or footcandles. Applications include indoor light and work area lighting monitoring and verification useful for facilities engineers, building maintenance personnel and anyone who wants to measure illuminance. Ideal for Industrial and commercial photography and videography applications. Because it is microprocessor-based, the HHLM112SD can make full use of the portability, reliability and large storage capacities that SD memory cards offer. Measurements can be made automatically at any sampling rate between one second and one hour. After the instrument timestamps and stores the measurements on an SD card plugged into it, the user can remove the card and plug it into a laptop or desktop computer either directly or via a USB card reader. The logged data is stored on the card as files that can be opened by Microsoft’s Excel application. Unit accepts SD memory cards as large as 16 GB. Temperature measurements are made using a Type K or J thermocouple. The HHLM112SD is powered by 6 “AA” alkaline batteries or an optional AC adaptor.

SPECIFICATIONS
Display Type:
Liquid-crystal with green backlight
Display Size: 52 x 38 mm (2.05 x 1.5") Measurement Full-Scale Ranges:
0 to 1999 LUX (0 to 186 footcandle (ft-cd)
1800 to 19,990 LUX (167 to 1860 ft-cd
18,000 to 99,900 LUX (1670 to 9290.7 ft-cd
Measurement Accuracy:
±4% of full-scale (FS) reading + 2 digits for all LUX readings and ft-cd readings at 200 ft-cd FS
±4% of FS reading + 2 ft-cd at 2000 ft-cd FS
±4% of FS reading + 20 ft-cd at 20,000 ft-cd FS
Measurement Resolution:
1 LUX at 2000 LUX FS
10 LUX at 20,000 LUX FS
100 LUX at 100,000 LUX FS
0.1 ft-cd at 200 ft-cd FS
1 ft-cd at 2000 ft-cd FS
10 ft-cd at 10,000 ft-cd FS
Thermocouple Input Ranges and Accuracy:
Type K:
-50 to 1300°C (±0.4% + 0.5°C)
-50.1 to -100°C (±0.4% + 1°C)
-58 to 2372°F (±0.4% + 1°F)
-58.1 to -148°F (±0.4% + 1.8°F)
Type J: -50 to 1200°C (±0.4% + 0.5°C)
-50.1 to -100°C (±0.4% + 1°C)
-58 to 2192°F (±0.4% + 1°F)
-58.1 to -148°F (±0.4% + 1.8°F)
Sampling Time Options: 1 second to 1 hour
Storable/Recallable Readings: Max/min
SD Card Capacity: 1 to 16 GB
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Relative Humidity: 0 to 85%
Power Supply: 6 "AA" Alkaline batteries or optional 9 Vdc AC adaptor
Power Consumption: 6.5 mA DC (normal operation, with backlight off and SD card not saving data); 30 mA DC with backlight on
Dimensions: 177 x 68 x 45 mm (7 x 2.7 x 1.9")
Weight: 489 g (1.08 lb)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

do these come with NIST callibration certificates?

Asked by: nickg
Thank you for your inquiry. This product does not come with NIST certification, nor is it available as an option.
Answered by: Application Engineer JB
Date published: 2021-09-30
  • y_2024, m_12, d_17, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HHLM112SD, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT
Accessories
AC adaptor
$33.13
25 In Stock
Software for data logging from meters
$194.90
0 In Stock
en-US
en
Save Configuration