1-800-663-4209 | Welcome to our new website, found an issue or bug? Please report it here
- Home
- See Flow
- See Flow Meters & Sensors
- See Ultrasonic Flow Meters
- Wall Mount Ultrasonic Flow Meter
We noticed you are from . Visit your local site for regional offers and live support.

FDT-25W-Flow-Meter
Wall Mount Ultrasonic Flow Meter
Models In Stock
FDT-25W-Flow-Meter
From
$
1,665.20
Models In Stock

Product Overview
- Accuracy ± 1 %
- Accuracy Detail ±1% of reading at rates >(0.2m/s) 0.6 ft/s
- Cable Length 5 m
- Data Interface BACnet MS/TP, Modbus RTU, USB
- Display Language English, Chinese
- Display Note LCD with Backlight
- Display Type LCD
- Electrical Output 4 to 20 mA
- Enclosure Ratings IP65
- Materials Steel, Stainless Steel, Cast Iron, Cement, Copper, PVC, Aluminum, FRP
- Measurement Type Transit Time
- Number of Outputs 1
- Operating Temperature, Max 80 °C
- Operating Temperature, Min -30 °C
- Pipe Size, Max 4 in
- Pipe Size, Min 0.75 in
- Process Temperature, Max 90 °C
- Process Temperature, Min -30 °C
- Relative Humidity 85% RH
- Repeatability 0.002
- Response Time 0 to 999 sec
- Supply Power Type AC/DC
- Supply Voltage 220 Vac / 24 Vdc
- Transducer Type Clamp-on
- Velocity, Max 32 m/s
- Velocity, Min -32 m/s
PDFs & Manuals
Show Ratings & Reviews
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getReviews, 3ms
- REVIEWS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Our data collection system has a powered 4-20mA loop, this device also has a powered 4-20mA loop, is there a way to turn off the power to the loop in the FDT-25W and let our DAQ power the loop?
Asked by: Electrical Engineer
Thank you for your inquiry! The FDT-25W can be wired for an active or passive 4-20 loop. If power is supplied by the data acquisition system you will use 23 (AO+) and 25 (LPIN) rather than 23 and 24.
Answered by: Application Engineer JM
Date published: 2023-04-28
Does the unit come with the red/ blue transducer cables? It does not show up under "whats included" and the model number "TCH" is not under the accessories page.
Asked by: dwilson01
Thank you for your inquiry. The transducer is included for pipe diameters from 3/4 to 4 inch which is found in the Accessories Tab.
Answered by: Applications Engineer JJC
Date published: 2024-02-22
In ultrasonic Flowmeter TDS-100 Ver18.56. The Menu 2. (2A) "Maxmium Flowrate". It isn´t in usermanual. Wich is the function of this parameter? What we should consider to enter this value? Do you have documentation about it? Help us please.
Asked by: luisgalo
Thank you for your inquiry about the ultrasonic flow meter. Please email the Flow Group at flow@omega.com and can advise with our Design Engineering Group
Answered by: Applications Engineer JC
Date published: 2021-08-05
Does this model FDT-25W work on ductile iron pipe (18.75mm thick) having inner lining of cement mortar (12.5 mm thick)?
Asked by: Anonymous
Thank you for your inquiry about the ultrasonic flow meter. Unfortunately, it will not work as a result of the liner indicated.
Answered by: Application Engineer JC
Date published: 2022-06-06
We are using a doppler flow meter but the clenliness of the water varies quite a bit and when it is too clean we don't get accurate readings. How dirty can the water get and still be read accuratly with transit time?
Asked by: Chuck B
Thank you for your inquiry about the Transit Time ultrasonic flow meter. Transit Time works best when the liquid is clean or below 100 microns in particle size AND less than 100 ppm in concentration. In the event there is some suspended particles, it will not detect it since it is very small.
Answered by: Applications Engineer JC
Date published: 2021-04-29
Good afternoon. When there is no liquid circulation in the pipe and the meter also indicates a instant value of flow, how to solve this? How can I reset it or put a minimum cut on it? BR
Asked by: OscarBsAs
Thank you for your inquiry. Please email the Flow Group at flow@dwyeromega.com and can provide the information you requested.
Answered by: Applications Engineer JJC
Date published: 2024-03-07
Will this flow meter work with a refrigerant as the liquid?
Asked by: Exergy Engineer
Thank you for your inquiry! This flow meter will work with nearly all clean liquids. Menu 20 in the programming can be used to select standard fluid types like water or oil. For non standard fluids not listed in menu 20 the fluid parameters can be entered in menus 21-23 to accurately represent the process media.
Answered by: Application Engineer JM
Date published: 2022-09-28
I'm looking for a flow meter that I can move around my plant to check process water flow at different locations. I would need one that can operate on Steel and PVC piping ranging from 2" to 10". Would this be a good meter for my application?
Asked by: Racecar64
Thank you for your inquiry about an ultrasonic flow meter. There is a more convenient hand held version, FDT-25, which is portable and will have a transducer that will range from 3/4 to 4 inch and will need to purchase a 2nd transducer for larger pipes, STD-HM.
Answered by: Application Engineer JC
Date published: 2022-04-27
- y_2025, m_3, d_12, h_9CST
- bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
- cp_1, bvpage1
- co_hasquestionsanswers, tq_18
- loc_en_US, sid_FDT-25W, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- CLOUD, getContent, 10ms
- QUESTIONS, PRODUCT